Configure

PLC memory module

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Manufacturer part #

Product size (height)

(mm)

Product size (depth)

(mm)

Product size (width)

(mm)

Type (manufacturer type)

Weight

(g)

Minimum order quantity
758-879/000-000
36.4
3.3
42.8
758-879/000-000 CF Card
11
1 pieces
758-879/000-001
32
2.1
24
758-879/000-001 SD Card
5
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
147.05 €
( 174.99 € )
8 working days
196.75 €
( 234.13 € )
3 working days