Frame Steel plate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8PQ20006BA01
8PQ20006BA02
8PQ20006BA03
8PQ20006BA04
8PQ20008BA01
8PQ20008BA02
8PQ20008BA04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Type (manufacturer type)

283.12 €

1 Available 16 Days 6008PQ 2000-6 BA01

315.92 €

1 Available 16 Days 6008PQ 2000-6 BA02

202.21 €

1 Available 17 Days 6008PQ 2000-6 BA03

196.75 €

1 Available 17 Days 6008PQ 2000-6 BA04

311.55 €

1 Available 16 Days 8008PQ 2000-8 BA01

355.27 €

1 Available 16 Days 8008PQ 2000-8 BA02

196.75 €

1 Available 16 Days 8008PQ 2000-8 BA04

Loading...

  1. 1

Basic information

Colour Light grey Material Steel plate Product type Frame
RoHS-compliant Ja

Tech Support