Faceplate Steel plate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8PQ20056BA01
8PQ20058BA01
8PQ20106BA01
8PQ20106BA02
8PQ20108BA01
8PQ20108BA02
8PQ20156BA02
8PQ20158BA02
8PQ20206BA01
8PQ20208BA01
8PQ20256BA01
8PQ20258BA01
8PQ20306BA01
8PQ20308BA01
8PQ20356BA01
8PQ20358BA01
8PQ20406BA01
8PQ20408BA01
8PQ20606BA01
8PQ20608BA01
8PQ20806BA01
8PQ20808BA01
8PQ21974BA01
8PQ21974BA02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type)

45.52 €

1 Available 15 Days 506008PQ 2005-6 BA01

46.60 €

1 Available 15 Days 19508008PQ 2005-8 BA01

49.85 €

1 Available 15 Days 1006008PQ 2010-6 BA01

50.93 €

1 Available 15 Days 1006008PQ 2010-6 BA02

52.03 €

1 Available 15 Days 1008008PQ 2010-8 BA01

52.03 €

1 Available 15 Days 1008008PQ 2010-8 BA02

54.20 €

1 Available 15 Days 1506008PQ 2015-6 BA02

56.36 €

1 Available 11 Days 1508008PQ 2015-8 BA02

40.72 €

1 Available 15 Days 19506008PQ 2020-6 BA01

50.93 €

1 Available 15 Days 19508008PQ 2020-8 BA01

58.53 €

1 Available 15 Days 2506008PQ 2025-6 BA01

65.03 €

1 Available 15 Days 2508008PQ 2025-8 BA01

65.03 €

1 Available 15 Days 3006008PQ 2030-6 BA01

71.55 €

1 Available 15 Days 3008008PQ 2030-8 BA01

71.55 €

1 Available 15 Days 3506008PQ 2035-6 BA01

78.43 €

1 Available 15 Days 3508008PQ 2035-8 BA01

58.53 €

1 Available 15 Days 4006008PQ 2040-6 BA01

80.60 €

1 Available 15 Days 4008008PQ 2040-8 BA01

93.68 €

1 Available 15 Days 6006008PQ2060-6BA01

106.75 €

1 Available 15 Days 6008008PQ 2060-8 BA01

95.85 €

1 Available 15 Days 8006008PQ 2080-6 BA01

136.17 €

1 Available 15 Days 8008008PQ 2080-8 BA01

337.79 €

1 Available 18 Days 19754008PQ 2197-4 BA01

196.75 €

1 Available 18 Days 19504008PQ 2197-4 BA02

Loading...

  1. 1

Basic information

Colour Light grey Material Steel plate Product size (length)(mm) 400
Product type Faceplate RoHS-compliant Ja

Tech Support