Dividers Metal, Plastic

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8PQ50000BA07
8PQ50001BA65
8PQ50001BA66
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Type (manufacturer type)

100.21 €

1 Available 16 Days 6008PQ 5000-0 BA07

125.27 €

1 Available 15 Days 8008PQ 5000-1 BA65

108.93 €

1 Available 16 Days 8008PQ 5000-1 BA66

Loading...

  1. 1

Basic information

Material Metal|Plastic Product size (height)(mm) 550 Product type Dividers
RoHS-compliant Ja

Tech Support