Top panel Steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8MF10052VB
8MF10052VH
8MF10252VH
8MF10402VH
8MF10442VH
8MF10452VH
8MF10462VH
8MF10482VH
8MF10652VH
8MF10852VH
8MF10952VH
8PQ23044BA01
8PQ23044BA02
8PQ23044BA03
8PQ23044BA04
8PQ23046BA01
8PQ23046BA02
8PQ23046BA04
8PQ23048BA01
8PQ23048BA02
8PQ23048BA03
8PQ23048BA04
8PQ23064BA01
8PQ23064BA02
8PQ23064BA03
8PQ23064BA04
8PQ23066BA01
8PQ23066BA02
8PQ23066BA03
8PQ23066BA04
8PQ23068BA01
8PQ23068BA02
8PQ23068BA03
8PQ23068BA04
8PQ23084BA03
8PQ23084BA04
8PQ23086BA01
8PQ23086BA02
8PQ23086BA03
8PQ23086BA04
8PQ23088BA01
8PQ23088BA02
8PQ23088BA03
8PQ23088BA04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product type RoHS-compliant Type (manufacturer type)

62.87 €

1 4 Days Light grey--500Top panel overhang-8MF 1005-2 VB

123.24 €

1 4 Days Light grey-1000500Top panel-8MF 1005-2 VH

134.44 €

1 98 Days Light grey-1200500Top panel-8MF 1025-2 VH

123.24 €

1 4 Days Light grey19504001000Top panel-8MF 1040-2 VH

69.45 €

1 4 Days Light grey1950400400Top panel-8MF 1044-2 VH

87.39 €

1 4 Days Light grey-400500Top panel-8MF 1045-2 VH

85.15 €

1 4 Days Light grey-400600Top panel-8MF 1046-2 VH

96.35 €

1 4 Days Light grey-400800Top panel-8MF 1048-2 VH

91.87 €

1 4 Days Light grey-600500Top panel-8MF 1065-2 VH

117.64 €

1 98 Days Light grey-800500Top panel-8MF 1085-2 VH

123.24 €

1 4 Days Light grey-900500Top panel-8MF 1095-2 VH

46.60 €

1 Available 14 Days --400400Top panelJa8PQ 2304-4 BA01

46.60 €

1 Available 14 Days --400400Top panelJa8PQ 2304-4 BA02

95.85 €

1 Available 15 Days --400400Top panelJa8PQ 2304-4 BA03

89.32 €

1 Available 17 Days Green-400400Top panelJa8PQ 2304-4 BA04

62.87 €

1 Available 14 Days --400600Top panelJa8PQ 2304-6 BA01

56.36 €

1 Available 14 Days -1950400600Top panelJa8PQ 2304-6 BA02

98.04 €

1 Available 17 Days Green-400600Top panelJa8PQ 2304-6 BA04

71.55 €

1 Available 14 Days --400800Top panelJa8PQ 2304-8 BA01

76.24 €

1 Available 14 Days -1950400800Top panelJa8PQ 2304-8 BA02

130.71 €

1 Available 14 Days --400800Top panelJa8PQ 2304-8 BA03

104.57 €

1 Available 17 Days Green1950400800Top panelJa8PQ 2304-8 BA04

49.85 €

1 Available 14 Days --600400Top panelJa8PQ 2306-4 BA01

58.53 €

1 Available 14 Days --600400Top panelJa8PQ 2306-4 BA02

100.21 €

1 Available 14 Days --600400Top panelJa8PQ 2306-4 BA03

106.75 €

1 Available 17 Days Green-600400Top panelJa8PQ 2306-4 BA04

71.55 €

1 Available 14 Days --600600Top panelJa8PQ 2306-6 BA01

80.60 €

1 Available 15 Days -1950600600Top panelJa8PQ 2306-6 BA02

141.61 €

1 Available 14 Days --600600Top panelJa8PQ 2306-6 BA03

125.27 €

1 Available 17 Days Green-600600Top panelJa8PQ 2306-6 BA04

100.21 €

1 Available 15 Days --600800Top panelJa8PQ 2306-8 BA01

100.21 €

1 Available 14 Days --600800Top panelJa8PQ 2306-8 BA02

163.96 €

1 Available 14 Days --600800Top panelJa8PQ 2306-8 BA03

136.17 €

1 Available 17 Days Green-600800Top panelJa8PQ 2306-8 BA04

136.17 €

1 Available 14 Days --800400Top panelJa8PQ 2308-4 BA03

119.83 €

1 Available 17 Days Green-800400Top panelJa8PQ 2308-4 BA04

80.60 €

1 Available 14 Days --800600Top panelJa8PQ 2308-6 BA01

93.68 €

1 Available 15 Days --800600Top panelJa8PQ 2308-6 BA02

163.96 €

1 Available 14 Days --800600Top panelJa8PQ 2308-6 BA03

158.49 €

1 Available 17 Days Green-800600Top panelJa8PQ 2308-6 BA04

130.71 €

1 Available 14 Days --800800Top panelJa8PQ 2308-8 BA01

130.71 €

1 Available 14 Days --800800Top panelJa8PQ 2308-8 BA02

202.21 €

1 Available 14 Days -1950800800Top panelJa8PQ 2308-8 BA03

158.49 €

1 Available 17 Days Green-800800Top panelJa8PQ 2308-8 BA04

Loading...

  1. 1

Basic information

Material Steel

Tech Support