Configure

Base faceplate Steel

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Part number list

Number of items

Colour

Product size (height)

(mm)

Product size (length)

(mm)

Product type

RoHS-compliant

Type (manufacturer type)

Minimum order quantity
Light grey
200
500
Base faceplate
-
8MF 1205-2 CT
1 pieces
Green
100
400
Base faceplates
Ja
8PQ 1010-4 BA01
1 pieces
Green
100
600
Base faceplates
Ja
8PQ 1010-6 BA01
1 pieces
Green
100
800
Base faceplates
Ja
8PQ 1010-8 BA01
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
60.49 €
( 71.98 € )
18 working days
44.44 €
( 52.88 € )
11 working days
56.36 €
( 67.07 € )
11 working days
62.87 €
( 74.82 € )
11 working days