Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
787-885 |
787-886 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connections | Inputs | Inputs (A) | Input voltage range (V DC) | Input voltage (max.) (V DC) | Manufacturer part # | Max. temperature (°C) | Min. input voltage (V DC) | Min. temperature (°C) | Nominal input voltage | No. of outputs (x) | Output current (details) (A) | Output voltage (max.) (V DC) | Output voltage (min.) (V DC) | Output voltage (V DC) | Product size (height) (mm) | Product size (depth) (mm) | Product size (length) (mm) | Type (manufacturer type) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
267.81 € | 1 | Available | 8 Days | 0.5 - 10 mm² (WAGO series 831) | - | 2 x 20 | 24 | 30 | 787-885 | - | 18 | - | 24 V/DC | 1 | 40 | 24 | 24 | 24 | 163 | 181 | - | EPSITRON® 787-885 | 800 | |
431.79 € | 1 | Available | 8 Days | - | 2 | - | 36 - 54 | 54 | 787-886 | +60 | 36 | -10 | 2 x 48 V/DC | - | 20 | 48 | 48 | 48 | 181 | - | 163 | 787-886 | 860 |
Loading...
Connection (components) | Spring-loaded terminal | Max. output current(A) | 40 | Product size (width)(mm) | 40 |
---|---|---|---|---|---|
Product type | Rail mounted redundancy (DIN) |
Configure
Basic Attributes
Connections
Inputs
Inputs(A)
Input voltage range(V DC)
Input voltage (max.)(V DC)
Manufacturer part #
Max. temperature(°C)
Min. input voltage(V DC)
Min. temperature(°C)
Nominal input voltage
No. of outputs(x)
Output current (details)(A)
Output voltage (max.)(V DC)
Output voltage (min.)(V DC)
Output voltage(V DC)
Product size (height)(mm)
Product size (depth)(mm)
Product size (length)(mm)
Type (manufacturer type)
Weight(g)
Filter by standard shipping days
Optional Attributes