| - | - | - | - | - | - | - | Tool steel | tempered | Ø 5.0 mm/10 mm²/AWG 7 | 5 mm (max) | - | 7 (max) | 7 | 5 | 10 | 160 | Cable stripper | Plastic-coated cables|Rubber-coated cables | 11 01 160 | 131 | 10 mm² (max) | - | - | 6 pieces |
| - | - | - | - | - | - | - | Tool steel | tempered | Ø 5.0 mm/10 mm²/AWG 7 | 5 mm (max) | - | 7 (max) | 7 | 5 | 10 | 160 | Cable stripper | Plastic-coated cables|Rubber-coated cables | 11 02 160 | 165 | 10 mm² (max) | - | - | 6 pieces |
| - | - | - | - | - | - | - | Tool steel | tempered | Ø 5.0 mm/10 mm²/AWG 7 | 5 mm (max) | - | 7 (max) | 7 | 5 | 10 | 160 | Cable stripper | Plastic-coated cables|Rubber-coated cables | 11 05 160 | 157 | 10 mm² (max) | - | - | 6 pieces |
| - | - | - | - | - | - | - | Tool steel | tempered|chrome plated | max. 10 mm². wires: Ø 5 mm | 5 mm (max) | - | 7 (max) | 7 | 5 | 10 | 160 | Cable stripper | Plastic-coated cables|Rubber-coated cables|Single. multi or fine-wired conductors with plastic or rubber insulation | 11 06 160 | 166 | 10 mm² (max) | - | - | 1 pieces |
| - | - | - | - | - | - | - | Tool steel | - | - | 5 mm (max) | - | 7 (max) | 7 | 5 | 10 | 160 | Cable stripper | Rubber-coated cables|Plastic-coated cables | - | 168 | 10 mm² (max) | - | - | 1 pieces |
| - | - | - | - | - | - | - | Tool steel | chrome plated|tempered | Ø 5.0 mm/10 mm²/AWG 7 | 5 mm (max) | - | 7 (max) | 7 | 5 | 10 | 160 | VDE cable stripper | Plastic-coated cables|Rubber-coated cables | 11 07 160 | 180 | 10 mm² (max) | - | - | 1 pieces |
| - | - | - | - | - | - | - | Tool steel | polishing|tempered | Ø 5.0 mm/10 mm²/AWG 7 | 5 mm (max) | - | 7 (max) | 7 | 5 | 10 | 160 | Cable stripper | Plastic-coated cables|Rubber-coated cables|Single. multi or fine-wired conductors with plastic or rubber insulation | 11 12 160 | 156 | 10 mm² (max) | - | - | 6 pieces |
| - | - | - | - | - | - | - | Tool steel | polishing|tempered | 0.1 - 0.8 mm dia. | 0.1 up to 0.8 mm | - | - | - | 0.8 | - | 140 | Cable stripper | Plastic-coated cables|Rubber-coated cables | 11 92 140 | 99 | - | - | 0.1 | 6 pieces |
| - | - | - | - | - | - | - | - | - | - | 0.5 up to 2 mm | - | - | - | 2 | - | - | Cable stripper | - | - | - | - | - | 0.5 | 1 pieces |
| - | - | - | - | - | - | - | Tool steel | tempered | (AWG 10. 12. 14. 16. 18. 20) | - | 20 | 10 up to 20 | 10 | - | - | 195 | Cable stripper | PTFE-coated cables|Silicone-coated cables|Radox-coated cables|Kapton-coated cables|Rubber-coated cables | 12 12 13 | 450 | - | - | - | 1 pieces |
| - | - | - | - | - | - | - | Tool steel | burnished | (AWG 16. 18. 20. 22. 24. 26) | - | 26 | 16 up to 26 | 16 | - | - | 195 | Cable stripper | Silicone-coated cables|Radox-coated cables|PTFE-coated cables|Kapton-coated cables|Rubber-coated cables | 12 12 14 | 450 | - | - | - | 1 pieces |
| - | - | - | - | - | - | - | - | - | - | 4.4 up to 7.5 mm | - | - | - | 7.5 | - | 175 | Cable stripper | PUR-coated sensor/actuator cables|PVC-coated sensor/actuator cables|Control cables | - | 120 | - | - | 4.4 | 1 pieces |
| - | - | 61 | - | - | - | - | Vanadium electric furnace steel | polishing | - | 8 up to 13 mm | - | - | - | 13 | 2.5 | 165 | Cable stripper | Round cable|Wet room cables | - | 176 | 1.5 up to 2.5 mm² | 1.5 | 8 | 6 pieces |
| - | - | 61 | - | - | - | - | Vanadium electric furnace steel | chrome plated | - | 8 up to 13 mm | - | - | - | 13 | 2.5 | 165 | Cable stripper | Round cable|Wet room cables | - | 176 | 1.5 up to 2.5 mm² | 1.5 | 8 | 6 pieces |
| - | - | 61 | - | - | - | - | Vanadium electric furnace steel | chrome plated | - | 8 up to 13 mm | - | - | - | 13 | 2.5 | 165 | Cable stripper | Round cable|Wet room cables | - | 190 | 1.5 up to 2.5 mm² | 1.5 | 8 | 1 pieces |
| - | - | - | - | - | - | - | - | - | 4.0 - 16.0 mm dia. | 4 up to 16 mm | - | - | - | 16 | - | 130 | Cable stripper | Round cable | 16 20 16 SB | 95 | - | - | 4 | 6 pieces |
| - | - | - | - | - | - | - | - | - | Ø 8.0 - 28.0 mm | 8 up to 28 mm | - | - | - | 28 | - | 130 | Cable stripper | Round cable | 16 20 28 | 95 | - | - | 8 | 6 pieces |
| 80 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 120 | Cable stripper | - | - | 85 | - | - | - | 1 pieces |
| - | - | - | - | - | - | - | - | - | Ø 8.0 - 28.0 mm | 8 up to 28 mm | - | - | - | 28 | - | 165 | Cable stripper | Round cable | 16 20 165 | 85 | - | - | 8 | 6 pieces |
| - | - | - | - | - | - | - | - | - | Ø 6 - 29 mm | 6 up to 29 mm | - | - | - | 29 | - | 135 | Cable stripper | Round cable|round cables from PVC. rubber. silicone. PTFE | 16 30 135 | 120 | - | - | 6 | 6 pieces |
| - | - | - | - | - | - | - | Plastic | - | - | - | - | - | - | - | - | 150 | Cable stripper | Round cable | - | 140 | - | - | - | 6 pieces |
| - | - | - | - | - | - | - | - | - | RG59. RG6. RG7. RG11 | - | - | - | - | - | - | 125 | Cable stripper | RG59|RG6|RG7|RG11|Coaxial cables | 16 60 06 SB | 100 | - | - | - | 1 pieces |
| - | - | - | 5 up to 20 mm | 5 | 20 | 5 - 20 | - | - | Coaxial cable Ø 4.8 - 7.5 mm (round cable 3 x 0.75 mm²) | 4.8 up to 7.5 mm | - | - | - | 7.5 | - | 100 | Cable stripper | Coaxial cables|Round cable | 16 60 100 | 22 | - | - | 4.8 | 6 pieces |
| - | - | - | - | - | - | - | - | - | Flat cable 12 mm/round cable Ø 4 - 13 mm | 4 up to 13 mm | 20 | 14 up to 20 | 14 | 13 | 2.5 | 125 | Cable stripper | Ribbon cable|Round cable|Wet room cables | - | 48 | 0.8 up to 2.5 mm² | 0.8 | 4 | 6 pieces |
| - | 0.2 - 4.0 | - | - | - | - | - | Special steel | TiN|tempered | Ø 4.5 to 10.0 mm | 4.5 up to 10 mm | - | - | - | 10 | 4 | 125 | Cable stripper | CAT5 cables | 16 65 125 | 50 | 0.2 up to 4.0 mm² | 0.2 | 4.5 | 6 pieces |
| - | - | - | - | - | - | - | - | - | Ø 8.0 to 13.0 mm (e.g. NYM-Cable 3 x 1.5 mm² up to 5 x 2.5 mm²) | 8 up to 13 mm | - | - | - | 13 | - | 125 | Cable stripper | Round cable|Wet room cables | - | 71 | - | - | 8 | 6 pieces |
| - | - | - | - | - | - | - | - | - | - | 8 up to 13 mm | - | - | - | 13 | - | 175 | Cable stripper | - | - | - | - | - | 8 | 6 pieces |
| - | - | - | - | - | - | - | - | - | Ø 8.0 to 13.0 mm (e.g. NYM-Cable 3 x 1.5 mm² up to 5 x 2.5 mm²) | 8 up to 13 mm | - | - | - | 13 | 4 | 125 | Cable stripper | Round cable|Wet room cables | 16 85 125 | 67 | 0.2 up to 4.0 mm² | 0.2 | 8 | 6 pieces |
| - | - | - | - | - | - | - | - | - | Ø 8.0 to 13.0 mm (e.g. NYM-Cable 3 x 1.5 mm² up to 5 x 2.5 mm²) | 8 up to 13 mm | - | - | - | 13 | 2.5 | 130 | Cable stripper | Round cable|Wet room cables | - | 47 | 1.5 up to 2.5 mm² | 1.5 | 8 | 6 pieces |
| - | - | - | - | - | - | - | - | - | - | 4.8 up to 13 mm | - | - | - | 13 | 4 | 135 | Cable stripper | Round cable|Wet room cables|Data cables|Coaxial cables | - | 65 | 0.2 up to 4 mm² | 0.2 | 4.8 | 6 pieces |
| - | - | - | - | - | - | - | - | - | - | 4.8 up to 13 mm | - | - | - | 13 | 4 | 135 | Cable stripper | Round cable|Wet room cables|Data cables|Coaxial cables | - | 65 | 0.2 up to 4 mm² | 0.2 | 4.8 | 6 pieces |