Comb Connector【200 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

745-632

Part Number
745-632
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

125.27 €

200 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Basic information

Series (PCB terminals) 745 Contact material Cu-alloy. tin plated Industrial goods Yes
Wire protection Yes Colour Copper Manufacturer part # 745-632
Min. stripping length(mm) 10 Product type Comb connector Stripping length (max.)(mm) 10
Type (manufacturer type) 745-632

This page is Comb Connector, part number 745-632.
You can find the detail information about specifications and dimensions on part number 745-632.

Tech Support