Super seal set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1521999-BP

Part Number
1521999-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.09 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connector Type Plug. straight|Socket. straight Case material Polyamide Colour Black
Connection (components) Type C CEE 7/16 plug 1.5 mm Connectors automotive Contact spacing(mm) 6
Industrial goods No Insulation material Polyamide IP rating IP67
Max. temperature(°C) +125 Min. temperature(°C) -40 Nominal current(A) 14
Nominal voltage(V DC) 24 No. of rows 1 Pin shape Rectangular
Product type Super seal set Series (connectors) AMP-Superseal 1.5mm Series Type (manufacturer type) x

This page is Super seal set, part number 1521999-BP.
You can find the detail information about specifications and dimensions on part number 1521999-BP.

Tech Support