Cable mount for ribbon cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1572139

Part Number
1572139
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.33 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable bracket features for ribbon cable Colour Light grey Manufacturer part # 543180
Material Polyvinylidene fluoride Max. temperature(°C) +75 Min. temperature(°C) -10
Product size (height)(mm) 10 Product size (width)(mm) 30 Product size (length)(mm) 25
Product type Cable mount RoHS-compliant Yes Type (manufacturer type) FCC-30

This page is Cable mount for ribbon cable, part number 1572139.
You can find the detail information about specifications and dimensions on part number 1572139.

Tech Support