Case feet

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

56012000

Part Number
56012000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.35 €

1 Available 22 Days

Loading...

  1. 1

Basic information

Colour Light grey Material (details) Plastic Material Plastic
Product size (height)(mm) 16.7 Product size (width)(mm) 17 Product size (Depth)(mm) 27.8
Product type Case feet RoHS-compliant Yes Type (manufacturer type) UM-AS
Surface finishing Untreated Operating temperature (°C) -25 - 70 Type of enclosure Open
With screening No With integrated PCB mounting connection system No Suitable for rail mounting No
Wall mounting possible No Housing connectable No With ventilation slots No
Degree of protection (IP) IP00

This page is Case feet, part number 56012000.
You can find the detail information about specifications and dimensions on part number 56012000.

Tech Support