Configure

Temperature sensor

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items

Pick-up time (details)

Probe length

(cm)

Sensor type

Temperature reading range

Temperature reading range (max.)

(°C)

Temperature reading accuracy

(°C)

Temperature reading range (min.)

(°C)

Minimum order quantity
1.5 mm
100
K
-50 up to 450 °C
450
1.5
-50
1 pieces
3 mm
20
Pt100
-40 up to 450 °C
450
0.15
-40
1 pieces
3 mm
13
Pt100
-100 up to 600 °C
600
0.3
-100
1 pieces
2 mm
100
K
-50 up to 1000 °C
1000
2.5
-50
1 pieces
1 mm
100
K
-50 up to 285 °C
285
2.5
-50
1 pieces
3 mm
30
K
-50 up to 1100 °C
1100
2.5
-50
1 pieces
6 mm
13
K
-50 up to 450 °C
450
2.5
-50
1 pieces
7 mm
13
K
-50 up to 900 °C
900
2.5
-50
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
102.39 €
( 121.84 € )
3 working days
136.17 €
( 162.04 € )
3 working days
311.55 €
( 370.74 € )
3 working days
322.48 €
( 383.75 € )
3 working days
119.83 €
( 142.60 € )
3 working days
191.29 €
( 227.64 € )
3 working days
283.12 €
( 336.91 € )
15 working days
163.96 €
( 195.11 € )
3 working days