SSR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

34.81.7.005.9024

Part Number
34.81.7.005.9024
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.07 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension height(mm) 15.5 Dimension width(mm) 5 Ambient temperature(°C) -20 - +60
Contact type 1 maker|SPST-NO Control voltage range 3.5 - 12 V DC Control voltage (min.)(V DC) 3.5
Control voltage (max.)(V DC) 12 Dielectric strength(V) 2500 Max. temperature(°C) +60
Min. temperature(°C) -20 Product size (length)(mm) 28 Product type SSR
Switching current(A) 2 Switching voltage (max.)(V DC) 33 Switching voltage (min.)(V DC) 1.5
Type (manufacturer type) 34.81.7.005.9024 Type (misc.) SSR: Control current (max.)(mA) 7
Current load(A) 2 Nominal control voltage(V DC) 5 Permanent current (max.)(A) 2
Switching type (relays) Random turn on

This page is SSR, part number 34.81.7.005.9024.
You can find the detail information about specifications and dimensions on part number 34.81.7.005.9024.

Tech Support