Part number:
[Specifications]・Material: Acrylonitrile butadiene styrene・Compatible with (details): All card master・Material (details): ABS・Colour: Grey[Features]・Wall fastening lug (2 pcs) incl. screws・(MNX 300 requires 2 sets) Not for CM 30/25