ISO standards | 190 | 38 | 75 | 200 | - | - | 1.5 | 1.5 | 3 appropriate calibration values in the measuring range of the respective device (-18;0; +60 °C) | 10:1 | 1 | 0.2 | - | +400 | -30 | - | 10:1 | - | - | 9 V battery | - | - | - | 0.5 | - | - | 1 pieces |
ISO standards | 190 | 38 | 75 | 200 | ±1.5 °C/±1.5 | - | 1.5 | 1.5 | 3 appropriate calibration values in the measuring range of the respective device (-18;0; +60 °C) | 12:1 | 1 | 0.2 | 0.2 - 1.0 | +400 | -30 | - | 12:1 | 0.5 s | - | 9 V battery | Contact measurement | - | -30 to +400 | 0.5 | K | - | 1 pieces |
ISO standards | 190 | 38 | 75 | 200 | ±1 °C/±1 | - | 1 | 1 | 3 appropriate calibration values in the measuring range of the respective device (-18;0; +60 °C) | 30:1 | 1 | 0.2 | 0.2 - 1.0 | +400 | -30 | - | 30:1 | 0.5 s | - | 9 V battery | Contact measurement | - | -30 to +400 | 0.5 | K | - | 1 pieces |
ISO standards | 190 | 75 | - | 200 | ± 1.5°C/1.5 | - | 1.5 | 1.5 | 3 appropriate calibration values in the measuring range of the respective device (-18;0; +60 °C) | 30:1 | 1 | 0.2 | 2 -1.0 | +210 | -30 | - | 30:1 | - | 0.5 | 9 V battery | - | 38 | -30 to + 210 | - | - | 0.1 | 1 pieces |
ISO standards | 193 | 63 | 166 | 514 | ±1 °C/±1 | - | 1 | 1 | 3 appropriate calibration values in the measuring range of the respective device (-18;0; +60 °C) | 50:1 | 1 | 0.1 | 0.10 - 1.00 | +650 | -30 | 200 | 50:1 | 0.5 s | - | 3 batteries Type AA. USB | Contact measurement | - | -30 bis +600 | 0.5 | K | - | 1 pieces |
- | 193 | 63 | 166 | 514 | ±1 °C/±1 | - | 2 | 1 | - | 50:1 | 1 | 0.1 | 0.10 - 1.00 | +1500 | -10 | 200 | 50:1 | 0.5 s | - | 3 batteries Type AA. USB | Contact measurement | - | -30 bis +600 | 0.5 | K | - | 1 pieces |
- | 193 | 63 | 166 | 514 | ±1 °C/±1 | - | 1 | 1 | - | 50:1 | 1 | 0.1 | 0.10 - 1.00 | +600 | -30 | 200 | 50:1 | 0.5 s | - | 3 batteries Type AA. USB | Contact measurement | - | -30 bis +600 | 0.5 | K | - | 1 pieces |
Manufacturer's standards (no certificate) | 80 | 19 | - | 28 | ± 2 | - | 2 | 2 | 3 appropriate calibration values in the measuring range of the respective device (-20;0; +60 °C) | 1:1 | 0.95 | 0.95 | 0.95 (fixed) | +250 | -25 | - | 1.1 | - | < 1 | LR-44 battery | - | 31 | -25 to +250 | - | - | - | 1 pieces |
ISO standards | 19 | 34 | 148 | 80 | - | ±1.5 | 1.5 | 1.5 | 3 appropriate calibration values in the measuring range of the respective device (-18;0; +60 °C) | 6:1 | 1 | 0.1 | 0.95 - 1.0 | +300 | -30 | - | 6:1 | - | 0.5 | 2x AAA battery | - | - | -50 to +300 | - | - | 0.1 | 1 pieces |
- | 19 | 34 | 148 | 80 | - | ±0.5 | 0.5 | 0.5 | - | 6:1 | 1 | 0.1 | 0.95 - 1.0 | +300 | -30 | - | 6:1 | 0.5 s IR/1.25s NTC | - | 2x AAA battery | Contact measurement | - | -50 to +300 | - | NTC | - | 1 pieces |
Manufacturer's standards (no certificate) | 190 | 38 | 75 | 200 | - | - | 1.5 | 1.5 | - | 12:1 | 1 | 0.2 | - | +400 | -30 | - | 12:1 | - | - | 9 V battery | Contact measurement | - | - | 0.5 | K | - | 1 pieces |
Manufacturer's standards (no certificate) | 190 | 38 | 75 | 200 | - | - | 1 | 1 | - | 30:1 | 1 | 0.2 | - | +400 | -30 | - | 30:1 | - | - | 9 V battery | Contact measurement | - | - | 0.5 | K | - | 1 pieces |
- | 190 | 75 | - | 200 | ± 1.5°C/1.5 | - | 1.5 | 1.5 | - | 30:1 | 1 | 0.2 | 2 -1.0 | +210 | -30 | - | 30:1 | - | 0.5 | 9 V battery | Contact measurement | 38 | -30 to + 210 | - | K | - | 1 pieces |