Configure
  • Type
    • Est. shipping days
      • All
      • Within 3 working days

    Crimp Contact For Series PH

    Crimp Contact For Series PH

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Part number

    AWG max.

    AWG (min.)

    Cross section

    (mm²)

    Cross section (max.)

    (mm²)

    Manufacturer part #

    Min. cross section

    (mm²)

    Nominal current

    (A)

    Nominal current (details)

    (A)

    Nominal voltage (details)

    (V AC)

    Product size (height)

    (mm)

    Product size (width)

    (mm)

    Product size (length)

    (mm)

    Series (connectors)

    Type (manufacturer type)

    Minimum order quantity
    24
    30
    0.05 - 22
    0.22
    800113
    0.05
    2
    2
    voltage:100
    -
    -
    5.7
    PH
    BPH-002T-P0.5S
    1 pieces
    22
    28
    0.08 -0.33
    0.33
    800138
    0.08
    3
    3
    250
    2.4
    1.95
    6.5
    XH
    BXH-001T-P0.6
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    0.07 €
    ( 0.08 € )
    3 working days
    0.12 €
    ( 0.14 € )
    3 working days