Cooking oil tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FOM 330-1-SET

Part Number
FOM 330-1-SET
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

453.65 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Accuracy (+/-) °C(°C) 1 Calibrated to Manufacturer's standards (with certificate) Product size (height)(mm) 22
Product size (width)(mm) 54 Product size (length)(mm) 314 Product type Cooking oil tester
Resolution (temperature)(°C) 0.1 Sensor type fitted Weight(g) 200
Max. temperature(°C) +200 Min. temperature(°C) +50 Power supply Li-ion battery (1x)
Type (manufacturer type) FOM 330-1-Set

This page is Cooking oil tester, part number FOM 330-1-SET.
You can find the detail information about specifications and dimensions on part number FOM 330-1-SET.

Tech Support