FEMALE HEADER 2x8PIN DS1023-2*8S21

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DS1023-2*8S21

Part Number
DS1023-2*8S21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.41 €

1 3 Days

Loading...

  1. 1

Basic information

Number of Positions 16 Connector Type Socket strip. straight Colour Black
Connection (components) Print Connector orientation Perpendicular (to the PCB) Contact spacing(mm) 2.54
Contact surface Gold plated Industrial goods No Manufacturer part # DS1023-2*8S21
Max. temperature(°C) +105 Min. temperature(°C) -40 No. of rows 2
Pin diameter(mm) 0.40 Pin length (PCB)(mm) 3 Pin shape Rectangular
Pins per row 8 Product size (height)(mm) 8.5 Product size (width)(mm) 5
Product size (length)(mm) 20.32 Product type Receptacles (standard) RoHS-compliant Yes
Separable No Socket type Square Type (manufacturer type) DS1023-2*8S21

This page is FEMALE HEADER 2x8PIN DS1023-2*8S21, part number DS1023-2*8S21.
You can find the detail information about specifications and dimensions on part number DS1023-2*8S21.

Tech Support