Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DS1118-32F0V23 |
DS1118-64F0R23 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Positions | Connector Type | Connector orientation | Manufacturer part # | Pins per row | Product size (length) (mm) | Type (manufacturer type) | Number of pins | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.85 € | 1 | Available | 3 Days | 32 | Edge connector. straight | Perpendicular (to the PCB) | DS1118-32F0V23 | 16 | 54.9 | DS1118-32F0V23 | 32 | |
1.44 € | 1 | 3 Days | 64 | Edge connector. right angle | Parallel (to the PCB) | DS1118-64F0R23 | 32 | 94.9 | DS1118-64F0R23 | 64 |
Loading...
Case material | Thermoplastic UL94V-O | Colour | Grey | Connection (components) | |
---|---|---|---|---|---|
Contact material | Copper alloy | Contact spacing(mm) | 2.54 | Contact surface | Partially gold plated |
Max. temperature(°C) | +105 | Min. temperature(°C) | -40 | No. of rows | 2 |
Product size (height)(mm) | 6.8 | Product size (width)(mm) | 8 | Product type | Edge connector (receptacle) |
RoHS-compliant | Yes | Configuration | (a+b) | DIN standard (connector) | B |
Pin length(mm) | 4.5 | Standards/certification marks | DIN 41612 |