Configure
  • Type
    • Est. shipping days
      • All
      • Within 10 working days

    DIAZED Base【5 pieces】

    DIAZED Base

    Part number:

    5SF1205
    Clear
    • The product is currently not available.

    Quantity:
    Pack (5 pieces)

    Part number list

    Number of items
    Part number
    Order suspended
    5SF1205
    Minimum order quantity
    1 packs

    5 pieces

    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    46.76 €
    ( 55.64 € )
    10 working days

    More Information

    Basic information

    [Specifications]
    - Fuse size: DIII
    - Nominal current (A): 63
    - Nominal voltage (V AC): 690
    - Product size (height)(mm): 80
    - Product size (depth)(mm): 47
    - Product size (width)(mm): 46
    - Product type: DIAZED fuse holder