DIAZED Bar Mounting Bases【4 Pieces Per Package】

DIAZED Bar Mounting Bases
  • Volume Discount
[Specifications]
・Product type: DIAZED fuse holder
・Nominal current(A): 25
・Nominal voltage(V AC): 500

DIAZED bar mounting bases SR60 3P, DII, 25A, 500V for 5/10 mm busbars Adapter screw design.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5SF6020

Part Number
5SF6020
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

69.60 €

4 Pieces Per Package

1 pack Available 98 Days

Loading...

  1. 1

Basic information

Fuse size DII Nominal current(A) 25 Nominal voltage(V AC) 500
Product size (height)(mm) 200 Product size (depth)(mm) 43.5 Product size (width)(mm) 70
Product type DIAZED fuse holder Type (misc.) DII-mounting bases

This page is DIAZED Bar Mounting Bases, part number 5SF6020.
You can find the detail information about specifications and dimensions on part number 5SF6020.

Tech Support