DIAZED Fuse Link【3-10 Pieces Per Package】

DIAZED Fuse Link
  • Volume Discount
[Specifications]
・Product type: Fuse holder inset

[Features]
・SIEMENS DIAZED fuse link

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5SA211
5SA221
5SA231
5SA251
5SC211
5SC221
5SD601
5SD603
5SD604
5SD605
5SD8020
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Fuse size Nominal current
(A)
Nominal voltage
(V AC)
Release characteristics RoHS-compliant Switch-off capacity
(kA)
Type (misc.)

23.52 €

10 Pieces Per Package

1 pack 9 Days RoseNDZ2500Time delay -T--40For cable and line protection

26.91 €

10 Pieces Per Package

1 pack Available 11 Days BrownNDZ4500Time delay -T--40For cable and line protection

2.60 €

10 Pieces Per Package

1 pack Available 9 Days GreenNDZ6500Time delay -T--40For cable and line protection

1.85 €

10 Pieces Per Package

1 pack Available 9 Days RedNDZ10500Time delay -T-Ja40For cable and line protection

43.49 €

3 Pieces Per Package

1 pack Available 9 Days SilverDIV80500--50For cable and line protection

36.60 €

3 Pieces Per Package

1 pack Available 9 Days RedDIV100500--50For cable and line protection

56.55 €

5 Pieces Per Package

1 pack Available 9 Days RoseDIII2750Quick response -F--50For semiconductor protection

52.65 €

5 Pieces Per Package

1 pack 9 Days GreenDIII6750Quick response -F--50For semiconductor protection

52.20 €

5 Pieces Per Package

1 pack Available 9 Days RedDIII10750Quick response -F--50For semiconductor protection

58.72 €

5 Pieces Per Package

1 pack Available 9 Days GreyDIII16750Quick response -F--50For semiconductor protection

93.93 €

5 Pieces Per Package

1 pack Available 9 Days BlueDIII20690--50For cable and line protection

Loading...

  1. 1

Basic information

Duty class gG Product type Fuse holder inset

Tech Support