Configure

Sensor / actuator Adapter

Sensor / actuator Adapter

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Part number list

Number of items

Max. temperature

(°C)

Min. temperature

(°C)

No. of pins (RJ)

Thread type connection side

Coding

Connection side A (sensors/actuators)

Connection side B (sensors/actuators)

Connector standard

Connector type

Connector cross-section (max.)

(mm²)

Sensor/actuator cable features

Cable diameter

(mm)

Connection (components)

IP rating

Manufacturer part #

Nominal current

(A)

Nominal voltage

(V)

Nominal voltage

(V DC)

Product type

Minimum order quantity
-
-
-
-
-
D-SUB socket
M12 socket. straight|M12 plug. straight
Bus connector
Adapter. Y-shaped
-
-
-
-
-
40-1492122
-
-
-
Sensor/actuator connector
1 pieces
-
-
-
-
-
D-SUB plug
-
Bus connector
-
0.50
Shielded
8 - 9
Screw terminal
-
40-1592132
-
-
-
Sensor/actuator connector
1 pieces
+85
-40
5
M12
A
M12 socket. right angle
M12 plug. straight
Sensor connector
Adapter. T-shaped
-
-
-
-
IP67
42-500017
4
50
-
Sensor/actuator splitter/adapter
1 pieces
-
-
5
-
-
M12 socket. straight
M12 socket. straight|M12 plug. straight
Sensor connector
Adapter. Y-shaped
-
Shielded
-
-
IP67
42-500018
4
-
50
Sensor/actuator adapter
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
62.73 €
( 74.65 € )
3 working days
71.55 €
( 85.14 € )
3 working days
125.27 €
( 149.07 € )
3 working days
96.35 €
( 114.66 € )
3 working days