1-conductor Female Plug【10-200 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2020-104/000-036
2020-104/000-037
2020-104/000-038
2020-104/000-039
2020-106/000-037
2020-106/000-038
2020-106/000-039
2020-107/000-036
2020-107/000-037
2020-107/000-038
2020-107/000-039
2020-108/000-036
2020-108/000-039
2020-109/000-036
2020-109/000-037
2020-109/000-039
2020-110/000-036
2020-110/000-037
2020-110/000-038
2020-110/000-039
2020-111/000-038
2020-111/000-039
2020-112/000-036
2020-112/000-038
2020-112/000-039
2020-113/000-037
2020-113/000-038
2020-113/000-039
2020-114/000-036
2020-114/000-037
2020-114/000-038
2020-114/000-039
2020-115/000-036
2020-115/000-037
2020-115/000-038
2020-115/000-039
2022-101/122-000
2022-101/122-006
2022-101/132-006
2022-101/132-016
2022-102/000-038
2022-102/000-039
2022-102/999-953
2022-103/000-039/999-953
2022-104/000-038/999-953
2022-104/000-039/999-953
2022-104/999-953
2022-105/000-038/999-953
2022-105/000-039/999-953
2022-106/000-039/999-953
2022-106/999-953
2022-107/999-953
2022-108/999-953
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Poles
(Pole)
Product size (height)
(mm)
Stripping length (max.)
(mm)
Nominal current
(A)
Nominal voltage
(V)
Min. cross section (flexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (inflexible)
(mm²)
Colour Manufacturer part # Type (manufacturer type)

224.08 €

50 Pieces Per Package

1 pack Available 6 Days 440.51113.55000.141.50.141.5Grey|Green-yellow2020-104/000-0362020-104/000-036

218.63 €

50 Pieces Per Package

1 pack Available 6 Days 440.51113.55000.141.50.141.5Green-yellow|Grey2020-104/000-0372020-104/000-037

229.55 €

50 Pieces Per Package

1 pack Available 6 Days 440.51113.55000.141.50.141.5Grey|Blue|Green-yellow2020-104/000-0382020-104/000-038

224.08 €

50 Pieces Per Package

1 pack Available 26 Days 440.51113.55000.141.50.141.5Green-yellow|Blue|Grey2020-104/000-0392020-104/000-039

163.96 €

25 Pieces Per Package

1 pack Available 26 Days 640.51113.55000.141.50.141.5Green-yellow|Grey2020-106/000-0372020-106/000-037

169.43 €

25 Pieces Per Package

1 pack Available 26 Days 640.51113.55000.141.50.141.5Grey|Blue|Green-yellow2020-106/000-0382020-106/000-038

169.43 €

25 Pieces Per Package

1 pack Available 27 Days 640.51113.55000.141.50.141.5Green-yellow|Blue|Grey2020-106/000-0392020-106/000-039

185.83 €

25 Pieces Per Package

1 pack Available 26 Days 740.51113.55000.141.50.141.5Grey|Green-yellow2020-107/000-0362020-107/000-036

180.36 €

25 Pieces Per Package

1 pack Available 26 Days 740.51113.55000.141.50.141.5Green-yellow|Grey2020-107/000-0372020-107/000-037

185.83 €

25 Pieces Per Package

1 pack Available 27 Days 740.51113.55000.141.50.141.5Grey|Blue|Green-yellow2020-107/000-0382020-107/000-038

185.83 €

25 Pieces Per Package

1 pack Available 27 Days 740.51113.55000.141.50.141.5Green-yellow|Blue|Grey2020-107/000-0392020-107/000-039

202.21 €

25 Pieces Per Package

1 pack Available 27 Days 840.51113.55000.141.50.141.5Grey|Green-yellow2020-108/000-0362020-108/000-036

207.68 €

25 Pieces Per Package

1 pack Available 26 Days 840.51113.55000.141.50.141.5Green-yellow|Blue|Grey2020-108/000-0392020-108/000-039

235.01 €

25 Pieces Per Package

1 pack Available 6 Days 940.51113.55000.141.50.141.5Grey|Green-yellow2020-109/000-0362020-109/000-036

218.63 €

25 Pieces Per Package

1 pack Available 26 Days 940.51113.55000.141.50.141.5Green-yellow|Grey2020-109/000-0372020-109/000-037

235.01 €

25 Pieces Per Package

1 pack Available 27 Days 940.51113.55000.141.50.141.5Green-yellow|Blue|Grey2020-109/000-0392020-109/000-039

251.40 €

25 Pieces Per Package

1 pack Available 26 Days 1040.51113.55000.141.50.141.5Grey|Green-yellow2020-110/000-0362020-110/000-036

229.55 €

25 Pieces Per Package

1 pack Available 26 Days 1040.51113.55000.141.50.141.5Green-yellow|Grey2020-110/000-0372020-110/000-037

256.88 €

25 Pieces Per Package

1 pack Available 26 Days 1040.51113.55000.141.50.141.5Grey|Blue|Green-yellow2020-110/000-0382020-110/000-038

251.40 €

25 Pieces Per Package

1 pack Available 26 Days 1040.51113.55000.141.50.141.5Green-yellow|Blue|Grey2020-110/000-0392020-110/000-039

224.08 €

20 Pieces Per Package

1 pack Available 26 Days 1140.51113.55000.141.50.141.5Grey|Blue|Green-yellow2020-111/000-0382020-111/000-038

224.08 €

20 Pieces Per Package

1 pack Available 26 Days 1140.51113.55000.141.50.141.5Green-yellow|Blue|Grey2020-111/000-0392020-111/000-039

240.48 €

20 Pieces Per Package

1 pack Available 27 Days 1240.51113.55000.141.50.141.5Grey|Green-yellow2020-112/000-0362020-112/000-036

245.95 €

20 Pieces Per Package

1 pack Available 26 Days 1240.51113.55000.141.50.141.5Grey|Blue|Green-yellow2020-112/000-0382020-112/000-038

235.01 €

20 Pieces Per Package

1 pack Available 26 Days 1240.51113.55000.141.50.141.5Green-yellow|Blue|Grey2020-112/000-0392020-112/000-039

136.17 €

10 Pieces Per Package

1 pack Available 6 Days 1340.51113.55000.141.50.141.5Green-yellow|Grey2020-113/000-0372020-113/000-037

136.17 €

10 Pieces Per Package

1 pack Available 26 Days 1340.51113.55000.141.50.141.5Grey|Blue|Green-yellow2020-113/000-0382020-113/000-038

136.17 €

10 Pieces Per Package

1 pack Available 26 Days 1340.51113.55000.141.50.141.5Green-yellow|Blue|Grey2020-113/000-0392020-113/000-039

147.05 €

10 Pieces Per Package

1 pack Available 26 Days 1440.51113.55000.141.50.141.5Grey|Green-yellow2020-114/000-0362020-114/000-036

147.05 €

10 Pieces Per Package

1 pack Available 26 Days 1440.51113.55000.141.50.141.5Green-yellow|Grey2020-114/000-0372020-114/000-037

147.05 €

10 Pieces Per Package

1 pack Available 26 Days 1440.51113.55000.141.50.141.5Grey|Blue|Green-yellow2020-114/000-0382020-114/000-038

147.05 €

10 Pieces Per Package

1 pack Available 6 Days 1440.51113.55000.141.50.141.5Green-yellow|Blue|Grey2020-114/000-0392020-114/000-039

158.49 €

10 Pieces Per Package

1 pack Available 6 Days 1540.51113.55000.141.50.141.5Grey|Green-yellow2020-115/000-0362020-115/000-036

158.49 €

10 Pieces Per Package

1 pack Available 27 Days 1540.51113.55000.141.50.141.5Green-yellow|Grey2020-115/000-0372020-115/000-037

158.49 €

10 Pieces Per Package

1 pack Available 27 Days 1540.51113.55000.141.50.141.5Grey|Blue|Green-yellow2020-115/000-0382020-115/000-038

158.49 €

10 Pieces Per Package

1 pack Available 26 Days 1540.51113.55000.141.50.141.5Green-yellow|Blue|Grey2020-115/000-0392020-115/000-039

355.27 €

200 Pieces Per Package

1 pack Available 26 Days 148.912246900.5040.254Grey2022-101/122-0002022-101/122-000

420.87 €

200 Pieces Per Package

1 pack Available 26 Days 148.912246900.5040.254Blue2022-101/122-0062022-101/122-006

458.03 €

200 Pieces Per Package

1 pack Available 26 Days 156.512246900.5040.254Blue2022-101/132-0062022-101/132-006

464.59 €

200 Pieces Per Package

1 pack Available 26 Days 156.512--0.5040.254-2022-101/132-0162022-101/132-016

486.44 €

200 Pieces Per Package

1 pack Available 27 Days 240.512246900.5040.254Blue-grey2022-102/000-0382022-102/000-038

519.24 €

200 Pieces Per Package

1 pack Available 26 Days 240.512246900.5040.254Green-yellow|Blue|Grey2022-102/000-0392022-102/000-039

567.33 €

100 Pieces Per Package

1 pack Available 26 Days 240.512246900.5040.254Grey2022-102/999-9532022-102/999-953

628.56 €

100 Pieces Per Package

1 pack Available 26 Days 340.512246900.5040.254Green-yellow|Blue|Grey2022-103/000-039/999-9532022-103/000-039/999-953

392.44 €

50 Pieces Per Package

1 pack Available 27 Days 440.512246900.5040.254Grey|Blue|Green-yellow2022-104/000-038/999-9532022-104/000-038/999-953

392.44 €

50 Pieces Per Package

1 pack Available 26 Days 440.512246900.5040.254Green-yellow|Blue|Grey2022-104/000-039/999-9532022-104/000-039/999-953

381.51 €

50 Pieces Per Package

1 pack Available 26 Days 440.512246900.5040.254Grey2022-104/999-9532022-104/999-953

442.72 €

50 Pieces Per Package

1 pack Available 26 Days 540.512246900.5040.254Grey|Blue|Green-yellow2022-105/000-038/999-9532022-105/000-038/999-953

442.72 €

50 Pieces Per Package

1 pack Available 26 Days 540.512246900.5040.254Green-yellow|Blue|Grey2022-105/000-039/999-9532022-105/000-039/999-953

490.83 €

50 Pieces Per Package

1 pack Available 26 Days 640.512246900.5040.254Green-yellow|Blue|Grey2022-106/000-039/999-9532022-106/000-039/999-953

479.89 €

50 Pieces Per Package

1 pack Available 26 Days 640.512246900.5040.254Grey2022-106/999-9532022-106/999-953

267.81 €

25 Pieces Per Package

1 pack Available 26 Days 740.512246900.5040.254Grey2022-107/999-9532022-107/999-953

578.28 €

50 Pieces Per Package

1 pack Available 6 Days 840.512246900.5040.254Grey2022-108/999-9532022-108/999-953

Loading...

  1. 1

Basic information

Product type Edge connector Series (Wago serial terminal accessories) X-COM S Material PA66

Tech Support