Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TC-048612-002-1-00 |
TC-048612-004-1-00 |
TC-048612-020-1-00 |
TC-0628-100-008-00 |
TC-0628-100-040-00 |
TC-1414-14-1-20-00 |
TC-1468-16,5-40-10-00 |
TC-18884-13-040-00 |
TC-18947-13-008-00 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Case material | Colour | Connection (components) | Connector orientation | Connector type | Contact spacing (mm) | Manufacturer part # | Max. temperature (°C) | Nominal current (A) | Nominal voltage (V) | Nominal voltage (V AC) | Nominal voltage (V DC) | No. of rows | Pin diameter (mm) | Pin length (PCB) (mm) | Pin length (receptacle) (mm) | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Separable | Total number of pins | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.09 € | 1 | Available | 3 Days | Thermoplastic material | White | Perpendicular (to the PCB) | Pin strip. straight | 2.50 | TC-048612-002-1-00 | +105 | 3 | - | 100 | - | 1 | - | 3.30 | 4.70 | 2 | 2.5 | 5 | 11.30 | No | 2 | TC-048612-002-1-00 | ||
0.25 € | 1 | Available | 3 Days | Thermoplastic material | White | Perpendicular (to the PCB) | Pin strip. straight | 2.50 | TC-048612-004-1-00 | +105 | 3 | - | 100 | - | 1 | - | 3.30 | 4.70 | 4 | 2.5 | 10.00 | 11.30 | No | 4 | TC-048612-004-1-00 | ||
0.87 € | 1 | Available | 3 Days | Thermoplastic material | White | Perpendicular (to the PCB) | Pin strip. straight | 2.50 | TC-048612-020-1-00 | +105 | 3 | - | 100 | - | 1 | - | 3.30 | 4.70 | 20 | 2.5 | 11.30 | 50.00 | No | 20 | TC-048612-020-1-00 | ||
0.21 € | 1 | Available | 3 Days | Thermoplastic UL94V-O | Black | Perpendicular (to the PCB) | Pin strip. straight | 2 | TC-0628-100-008-00 | +125 | 1 | 250 | - | - | 1 | - | 2.80 | 4.40 | 8 | - | - | - | - | 8 | TC-0628-100-008-00 | ||
1.33 € | 1 | Available | 3 Days | Thermoplastic material | Black | Perpendicular (to the PCB) | Pin strip. straight | 2 | TC-0628-100-040-00 | +125 | 1 | - | - | 1000 | 1 | - | 2.80 | 4.40 | 40 | 2.00 | 8.70 | 80.00 | No | 40 | TC-06284-100-40-00 | ||
0.89 € | 1 | Available | 3 Days | Thermoplastic material | Black | SMD | Perpendicular (to the PCB) | Pin strip. straight | 1.27 | TC-1414-14-1-20-00 | +105 | 1 | - | 500 | - | 1 | - | 2.29 | 3.05 | 14 | 2.10 | 6.34 | 17.78 | No | 14 | TC-1414-14-1-20-00 | |
2.57 € | 1 | Available | 3 Days | Thermoplastic material | Black | Perpendicular (to the PCB) | Pin strip. straight | 2 | TC-1468-16.5-40-10-00 | +125 | 1 | - | 250 | - | 1 | 0.80 | 2.80 | 4 | 40 | 2.00 | 16.5 | 80.00 | No | 40 | TC-1468.5-40-10-00 | ||
1.33 € | 1 | Available | 3 Days | Thermoplastic material | Black | Perpendicular (to the PCB) | Pin strip. straight | 2.54 | TC-18884-13-040-00 | +125 | 3 | - | 250 | - | 2 | - | 3.30 | 6.80 | 20 | 5 | 12.60 | 50.8 | No | 40 | TC-18884-13-040-00 | ||
0.16 € | 1 | 3 Days | Thermoplastic material | Black | - | Pin strip. right angle | 2.54 | TC-18947-13-008-00 | +125 | 3 | - | 250 | - | 2 | - | 3.30 | 4.80 | 4 | 8.3 | 10.16 | 11.24 | No | 8 | TC-18947-13-008-00 |
Loading...
Contact material | Copper alloy | Contact surface | Gold plated | Industrial goods | No |
---|---|---|---|---|---|
Min. temperature(°C) | -40 | Pin shape | Rectangular | Product type | Pin strip (standard) |
RoHS-compliant | Yes |
Configure
Basic Attributes
Case material
Colour
Connection (components)
Connector orientation
Connector type
Contact spacing(mm)
Manufacturer part #
Max. temperature(°C)
Nominal current(A)
Nominal voltage(V)
Nominal voltage(V AC)
Nominal voltage(V DC)
No. of rows
Pin diameter(mm)
Pin length (PCB)(mm)
Pin length (receptacle)(mm)
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Separable
Total number of pins
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes