Configure

ESKA Thermal fuse

Part number:

Still undefined. 14 possible part numbers found.
Quantity:

Part number list

Number of items

Nominal response temperature

(°C)

Temperature limit

(°C)

Type (manufacturer type)

Minimum order quantity
72
175
E5A00072C
1 pieces
84
200
E5A00084C
1 pieces
93
215
E5A00093C
1 pieces
98
215
E5A00098C
1 pieces
104
225
E5A00104C
1 pieces
117
235
E5A00117C
1 pieces
121
235
E5A00121C
1 pieces
128
235
E5A00128C
1 pieces
144
250
E5A00144C
1 pieces
152
250
E5A00152C
1 pieces
167
285
E5A00167C
1 pieces
184
350
E5A00184C
1 pieces
216
375
E5A00216C
1 pieces
229
375
E5A00229C
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1.85 €
( 2.20 € )
3 working days
1.85 €
( 2.20 € )
3 working days
1.85 €
( 2.20 € )
3 working days
1.85 €
( 2.20 € )
3 working days
1.85 €
( 2.20 € )
3 working days
1.85 €
( 2.20 € )
3 working days
1.85 €
( 2.20 € )
3 working days
1.85 €
( 2.20 € )
3 working days
1.85 €
( 2.20 € )
3 working days
1.85 €
( 2.20 € )
3 working days
1.85 €
( 2.20 € )
3 working days
1.85 €
( 2.20 € )
3 working days
1.85 €
( 2.20 € )
3 working days
1.85 €
( 2.20 € )
3 working days

More Information

Basic information

[Specifications]
- Nominal response temperature(°C): 72-229
- Temperature limit(°C): 175-375