Mounting Plate for Housing

Mounting Plate for Housing

Standard Unit Price:
26.32
Shipping Days:
30 Days

Mounting plate for mounting terminal rails or electrical equipment in a housing.

Basic Specifications

  • Surface protection
    -
  • Perforated
    -
Part Number
Width(mm)

Refine by

  • 52
  • 134
  • Clear
Height(mm)

Refine by

  • 249
  • -
  • Clear
Material

Refine by

  • -
  • Steel
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
134
249
Steel
30 Days
34.65

3018950000
Part Number : 3018950000
Shipping Days 30 Days
Standard Unit Price 34.65

Specificationtitle

  • Surface protection
    -
  • Width(mm)
    134
  • Height(mm)
    249
  • Perforated
    -
  • Material
    Steel
52
-
-
92 Days
26.32

Part Number : 8000004495
Shipping Days 92 Days
Standard Unit Price 26.32

Specificationtitle

  • Surface protection
    -
  • Width(mm)
    52
  • Height(mm)
    -
  • Perforated
    -
  • Material
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support