| Plug clamp connection | Above | - | V0 | Black | G-fuse 5x20 mm | - | - | - | DIN rail (top hat rail) 35 mm | 250 | 74 | -60|130 | 6.1 | 68 | -|- | 0.5|4 | 0.5|4 | 0.5|4 | 0.5|4 | 6.3 | 50 pieces |
| Screw connection | Sideways | 1 | V0 | Black | G-fuse 5x20 mm | Swivelling | None | AC/DC | DIN rail (top hat rail) 35 mm | 250 | 62.5 | -60|130 | 6.1 | 75 | 250|250 | 0.5|6 | 0.5|4 | 0.5|4 | 1.5|6 | 6.3 | 50 pieces |
| Screw connection | Sideways | 1 | V0 | Beige | G-fuse 5x20 mm | Swivelling | LED | AC/DC | DIN rail (top hat rail) 35 mm | 150 | 62.5 | -60|130 | 6.1 | 75 | 150|150 | 0.5|6 | 0.5|4 | 0.5|4 | 1.5|6 | 6.3 | 50 pieces |
| Screw connection | Sideways | 1 | V0 | Beige | G-fuse 5x20 mm | Swivelling | LED | AC/DC | DIN rail (top hat rail) 35 mm | 250 | 62.5 | -60|130 | 6.1 | 75 | 250|250 | 0.5|6 | 0.5|4 | 0.5|4 | 1.5|6 | 6.3 | 50 pieces |
| Screw connection | Sideways | 1 | V0 | Black | G-fuse 5x20 mm | Swivelling | LED | AC/DC | DIN rail (top hat rail) 35 mm | 250 | 62.5 | -60|130 | 6.1 | 75 | 250|250 | 0.5|6 | 0.5|4 | 0.5|4 | 1.5|6 | 6.3 | 50 pieces |
| Screw connection | Sideways | 1 | V0 | Black | G-fuse 5x20 mm | Swivelling | LED | AC/DC | DIN rail (top hat rail) 35 mm | 150 | 62.5 | -60|130 | 6.1 | 75 | 150|150 | 0.5|6 | 0.5|4 | 0.5|4 | 1.5|6 | 6.3 | 50 pieces |
| Screw connection | Sideways | 1 | V0 | Beige | G-fuse 5x20 mm | Swivelling | LED | AC/DC | DIN rail (top hat rail) 35 mm | 70 | 62.5 | -60|130 | 6.1 | 75 | 70|70 | 0.5|6 | 0.5|4 | 0.5|4 | 1.5|6 | 6.3 | 50 pieces |
| Screw connection | Sideways | 1 | V0 | Black | G-fuse 5x20 mm | Swivelling | LED | AC/DC | DIN rail (top hat rail) 35 mm | 70 | 62.5 | -60|130 | 6.1 | 75 | 70|70 | 0.5|6 | 0.5|4 | 0.5|4 | 1.5|6 | 6.3 | 50 pieces |
| Screw connection | Sideways | 1 | V0 | Blue | G-fuse 5x20 mm | Swivelling | None | AC/DC | DIN rail (top hat rail) 35 mm | 250 | 62.5 | -60|130 | 6.1 | 75 | 250|250 | 0.5|6 | 0.5|4 | 0.5|4 | 1.5|6 | 6.3 | 50 pieces |
| Screw connection | Sideways | 1 | V0 | Blue | G-fuse 5x20 mm | Swivelling | LED | AC/DC | DIN rail (top hat rail) 35 mm | 36 | 62.5 | -60|130 | 6.1 | 75 | 36|36 | 0.5|6 | 0.5|4 | 0.5|4 | 1.5|6 | 6.3 | 50 pieces |
| Screw connection | Sideways | 1 | V0 | Blue | G-fuse 5x20 mm | Swivelling | LED | AC/DC | DIN rail (top hat rail) 35 mm | 70 | 62.5 | -60|130 | 6.1 | 75 | 70|70 | 0.5|6 | 0.5|4 | 0.5|4 | 1.5|6 | 6.3 | 50 pieces |
| Screw connection | Sideways | 1 | V0 | Blue | G-fuse 5x20 mm | Swivelling | LED | AC/DC | DIN rail (top hat rail) 35 mm | 150 | 62.5 | -60|130 | 6.1 | 75 | 150|150 | 0.5|6 | 0.5|4 | 0.5|4 | 1.5|6 | 6.3 | 50 pieces |
| Screw connection | Sideways | 1 | V0 | Blue | G-fuse 5x20 mm | Swivelling | LED | AC/DC | DIN rail (top hat rail) 35 mm | 250 | 62.5 | -60|130 | 6.1 | 75 | 250|250 | 0.5|6 | 0.5|4 | 0.5|4 | 1.5|6 | 6.3 | 50 pieces |
| Screw connection | Sideways | 1 | V0 | Beige | G-fuse 5x20 mm | Swivelling | None | AC/DC | DIN rail (top hat rail) 35 mm | 250 | 62.5 | -60|130 | 6.1 | 75 | 250|250 | 0.5|6 | 0.5|4 | 0.5|4 | 1.5|6 | 6.3 | 50 pieces |
| Screw connection | Sideways | 1 | V0 | Beige | G-fuse 5x20 mm | Swivelling | LED | AC/DC | DIN rail (top hat rail) 35 mm | 36 | 62.5 | -60|130 | 6.1 | 75 | 36|36 | 0.5|6 | 0.5|4 | 0.5|4 | 1.5|6 | 6.3 | 50 pieces |
| Screw connection | Sideways | 1 | V0 | Black | G-fuse 5x20 mm | Swivelling | LED | AC/DC | DIN rail (top hat rail) 35 mm | 36 | 62.5 | -60|130 | 6.1 | 75 | 36|36 | 0.5|6 | 0.5|4 | 0.5|4 | 1.5|6 | 6.3 | 50 pieces |
| Screw connection | Sideways | 1 | V0 | Beige | G-fuse 5x20 mm | - | LED | - | DIN rail (top hat rail) 35 mm | 250 | 60 | -50|120 | 7.9 | 71.5 | 250|250 | 0.5|10 | 0.5|6 | 0.5|10 | 1.5|10 | 6.3 | 50 pieces |
| - | Sideways | 1 | V0 | Beige | G-fuse 5x20 mm | - | None | - | DIN rail (top hat rail) 35 mm | 250 | 60 | -50|120 | 7.9 | 61 | 250|250 | 0.5|10 | 0.5|6 | 0.5|10 | 1.5|10 | 6.3 | 50 pieces |
| Screw connection | Sideways | 1 | V0 | Beige | G-fuse 5x20 mm | - | LED | - | DIN rail (top hat rail) 35 mm | 36 | 60 | -50|120 | 7.9 | 71.5 | 36|36 | 0.5|10 | 0.5|6 | 0.5|10 | 1.5|10 | 6.3 | 50 pieces |
| Screw connection | Sideways | 1 | V0 | Beige | G-fuse 5x20 mm | - | LED | - | DIN rail (top hat rail) 35 mm | 70 | 60 | -50|120 | 7.9 | 71.5 | 70|70 | 0.5|10 | 0.5|6 | 0.5|10 | 1.5|10 | 6.3 | 50 pieces |
| Screw connection | Sideways | 1 | V0 | Beige | G-fuse 5x20 mm | - | LED | - | DIN rail (top hat rail) 35 mm | 150 | 60 | -50|120 | 7.9 | 71.5 | 150|150 | 0.5|10 | 0.5|6 | 0.5|10 | 1.5|10 | 6.3 | 50 pieces |
| Screw connection | Sideways | 2 | V2 | Multi colour | G-fuse 5x20 mm | Swivelling | LED | DC | DIN rail (top hat rail) 35 mm | 500 | 73.5 | -50|100 | 8 | 55.6 | 24|24 | 0.5|4 | 0.5|4 | 0.5|4 | 1.5|4 | 6.3 | 50 pieces |
| Screw connection | Sideways | 1 | V2 | Multi colour | G-fuse 5x20 mm | Swivelling | LED | DC | DIN rail (top hat rail) 35 mm | 24 | 58 | -50|100 | 8.1 | 51.5 | 24|24 | 0.5|4 | 0.5|4 | 0.5|4 | -|- | 6.3 | 25 pieces |
| Screw connection | Sideways | 2 | V2 | Multi colour | G-fuse 5x20 mm | Swivelling | LED | DC | DIN rail (top hat rail) 35 mm | 500 | 62.75 | -50|100 | 8 | 55.5 | 24|24 | 0.5|4 | 0.5|4 | 0.5|4 | -|- | 6.3 | 25 pieces |
| Screw connection | Sideways | 2 | V2 | Multi colour | G-fuse 5x20 mm | Swivelling | LED | AC | DIN rail (top hat rail) 35 mm | 500 | 62.75 | -50|100 | 8 | 55.5 | 230|230 | 0.5|4 | 0.5|4 | 0.5|4 | -|- | 6.3 | 25 pieces |
| Screw connection | Sideways | 2 | V2 | Multi colour | G-fuse 5x20 mm | Swivelling | LED | AC | DIN rail (top hat rail) 35 mm | 500 | 62.75 | -50|100 | 8 | 55.5 | 24|24 | 0.5|4 | 0.5|4 | 0.5|4 | -|- | 6.3 | 25 pieces |
| Screw connection | Sideways | 2 | V2 | Multi colour | G-fuse 5x20 mm | Swivelling | LED | DC | DIN rail (top hat rail) 35 mm | 500 | 73.5 | -50|100 | 8 | 55.6 | 24|24 | 0.5|4 | 0.5|4 | 0.5|4 | 1.5|4 | 6.3 | 25 pieces |
| Screw connection | Sideways | 2 | V2 | Multi colour | G-fuse 5x20 mm | Swivelling | None | AC | DIN rail (top hat rail) 35 mm | 500 | 76.5 | -50|100 | 8 | 55.6 | 500|500 | 0.5|4 | 0.5|4 | 0.5|4 | 1.5|4 | 6.3 | 50 pieces |
| Screw connection | Sideways | 2 | V2 | Multi colour | G-fuse 5x20 mm | - | - | - | DIN rail (top hat rail) 35 mm | 500 | 73.5 | -50|100 | 8 | 65 | -|- | 0.5|4 | 0.5|4 | 0.5|4 | 1.5|4 | 6.3 | 50 pieces |
| Screw connection | Sideways | 1 | V0 | Beige | G-fuse 5x20 mm | Pluggable | - | AC/DC | G-rail | 250 | 69 | -50|120 | 13 | 63 | 250|250 | 0.5|16 | -|- | 0.5|10 | -|- | 6.3 | 20 pieces |
| Screw connection | Sideways | 1 | V0 | Beige | Other | Pluggable | - | AC/DC | G-rail | 250 | 69 | -50|120 | 13 | 63 | 250|250 | 0.5|16 | -|- | 0.5|10 | -|- | 13 | 20 pieces |
| Screw connection | Sideways | 1 | V0 | Beige | G-fuse 5x20 mm | Pluggable | - | AC/DC | DIN rail (top hat rail) 35 mm | 250 | 69 | -50|120 | 13 | 63 | 250|250 | 0.5|16 | -|- | 0.5|10 | -|- | 6.3 | 20 pieces |
| Screw connection | Sideways | 1 | V0 | Beige | G-fuse 6.3x32 mm | Pluggable | None | AC/DC | DIN rail (top hat rail) 35 mm | 440 | 69 | -50|120 | 13 | 63.2 | 440|440 | 0.5|16 | -|- | 0.5|10 | -|- | 10 | 20 pieces |
| Screw connection | Sideways | 2 | V2 | Multi colour | G-fuse 5x20 mm | - | - | - | DIN rail (top hat rail) 35 mm | 500 | 91 | -50|100 | 8 | 65 | -|- | 0.5|4 | 0.5|4 | 0.5|4 | 1.5|4 | 6.3 | 50 pieces |
| Screw connection | Sideways | 2 | V0 | Beige | G-fuse 5x20 mm | Swivelling | None | AC | DIN rail (top hat rail) 35 mm | - | 73.5 | -50|120 | 8 | 55.6 | 500|500 | 0.5|4 | 0.5|4 | 0.5|4 | 1.5|4 | 6.3 | 50 pieces |
| Screw connection | Sideways | 2 | V0 | Beige | G-fuse 5x20 mm | - | LED | - | G-rail | 36 | 76.5 | -|- | 8 | 54.6 | -|- | 0.5|4 | 0.5|4 | 0.5|4 | 1.5|4 | 6.3 | 50 pieces |
| Screw connection | Sideways | 2 | V0 | Beige | G-fuse 5x20 mm | - | LED | - | G-rail | 70 | 76.5 | -|- | 8 | 54.6 | -|- | 0.5|4 | 0.5|4 | 0.5|4 | 1.5|4 | 6.3 | 50 pieces |
| Screw connection | Sideways | 2 | V0 | Beige | G-fuse 5x20 mm | - | LED | - | G-rail | 250 | 76.5 | -|- | 8 | 54.6 | -|- | 0.5|4 | 0.5|4 | 0.5|4 | 1.5|4 | 6.3 | 50 pieces |