Wire End Ferrule

Wire End Ferrule

Standard Unit Price:
0.06
Shipping Days:
4 Days

Electrogalvanised copper sleeve for the protection of stripped flexible conductors. Crimping the wire-end ferrule protects the wires and enables permanently stable electrical connections.

Basic Specifications

  • Construction type
    Standard
  • Insulated
    true
Part Number
Colour

Refine by

  • Black
  • Grey
  • Orange
  • Red
  • White
  • Yellow
  • Clear
Nominal cross section(mm²)

Refine by

  • 0.5
  • 0.75
  • 1
  • 1.5
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Orange
0.5
4 Days
0.06

2528550000
Part Number : 2528550000
Shipping Days 4 Days
Standard Unit Price 0.06

Specificationtitle

  • Construction type
    Standard
  • Insulated
    true
  • Colour
    Orange
  • Nominal cross section(mm²)
    0.5
White
0.75
4 Days
0.06

2528560000
Part Number : 2528560000
Shipping Days 4 Days
Standard Unit Price 0.06

Specificationtitle

  • Construction type
    Standard
  • Insulated
    true
  • Colour
    White
  • Nominal cross section(mm²)
    0.75
Yellow
1
4 Days
0.06

2528570000
Part Number : 2528570000
Shipping Days 4 Days
Standard Unit Price 0.06

Specificationtitle

  • Construction type
    Standard
  • Insulated
    true
  • Colour
    Yellow
  • Nominal cross section(mm²)
    1
Red
1.5
4 Days
0.06

2528580000
Part Number : 2528580000
Shipping Days 4 Days
Standard Unit Price 0.06

Specificationtitle

  • Construction type
    Standard
  • Insulated
    true
  • Colour
    Red
  • Nominal cross section(mm²)
    1.5
White
0.5
4 Days
0.06

2528590000
Part Number : 2528590000
Shipping Days 4 Days
Standard Unit Price 0.06

Specificationtitle

  • Construction type
    Standard
  • Insulated
    true
  • Colour
    White
  • Nominal cross section(mm²)
    0.5
Grey
0.75
4 Days
0.06

2528600000
Part Number : 2528600000
Shipping Days 4 Days
Standard Unit Price 0.06

Specificationtitle

  • Construction type
    Standard
  • Insulated
    true
  • Colour
    Grey
  • Nominal cross section(mm²)
    0.75
Red
1
4 Days
0.06

2528610000
Part Number : 2528610000
Shipping Days 4 Days
Standard Unit Price 0.06

Specificationtitle

  • Construction type
    Standard
  • Insulated
    true
  • Colour
    Red
  • Nominal cross section(mm²)
    1
Black
1.5
4 Days
0.06

2528620000
Part Number : 2528620000
Shipping Days 4 Days
Standard Unit Price 0.06

Specificationtitle

  • Construction type
    Standard
  • Insulated
    true
  • Colour
    Black
  • Nominal cross section(mm²)
    1.5
-
0.75
4 Days
0.06

2528630000
Part Number : 2528630000
Shipping Days 4 Days
Standard Unit Price 0.06

Specificationtitle

  • Construction type
    Standard
  • Insulated
    true
  • Colour
    -
  • Nominal cross section(mm²)
    0.75
Orange
0.5
49 Days
0.11

2604620000
Part Number : 2604620000
Shipping Days 49 Days
Standard Unit Price 0.11

Specificationtitle

  • Construction type
    Standard
  • Insulated
    true
  • Colour
    Orange
  • Nominal cross section(mm²)
    0.5
White
0.5
4 Days
0.11

2604630000
Part Number : 2604630000
Shipping Days 4 Days
Standard Unit Price 0.11

Specificationtitle

  • Construction type
    Standard
  • Insulated
    true
  • Colour
    White
  • Nominal cross section(mm²)
    0.5
White
0.75
4 Days
0.11

2604640000
Part Number : 2604640000
Shipping Days 4 Days
Standard Unit Price 0.11

Specificationtitle

  • Construction type
    Standard
  • Insulated
    true
  • Colour
    White
  • Nominal cross section(mm²)
    0.75
Grey
0.75
4 Days
0.11

2604650000
Part Number : 2604650000
Shipping Days 4 Days
Standard Unit Price 0.11

Specificationtitle

  • Construction type
    Standard
  • Insulated
    true
  • Colour
    Grey
  • Nominal cross section(mm²)
    0.75
-
0.75
4 Days
0.11

2604660000
Part Number : 2604660000
Shipping Days 4 Days
Standard Unit Price 0.11

Specificationtitle

  • Construction type
    Standard
  • Insulated
    true
  • Colour
    -
  • Nominal cross section(mm²)
    0.75
Yellow
1
4 Days
0.11

2604680000
Part Number : 2604680000
Shipping Days 4 Days
Standard Unit Price 0.11

Specificationtitle

  • Construction type
    Standard
  • Insulated
    true
  • Colour
    Yellow
  • Nominal cross section(mm²)
    1
Red
1
4 Days
0.11

2604690000
Part Number : 2604690000
Shipping Days 4 Days
Standard Unit Price 0.11

Specificationtitle

  • Construction type
    Standard
  • Insulated
    true
  • Colour
    Red
  • Nominal cross section(mm²)
    1
Red
1.5
4 Days
0.11

2604700000
Part Number : 2604700000
Shipping Days 4 Days
Standard Unit Price 0.11

Specificationtitle

  • Construction type
    Standard
  • Insulated
    true
  • Colour
    Red
  • Nominal cross section(mm²)
    1.5
Black
1.5
4 Days
0.11

2604710000
Part Number : 2604710000
Shipping Days 4 Days
Standard Unit Price 0.11

Specificationtitle

  • Construction type
    Standard
  • Insulated
    true
  • Colour
    Black
  • Nominal cross section(mm²)
    1.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support