Type 2 surge protection plug, Replacement plug, VAL-SEC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2905346
2905347
2905355
2905356
2907877
2907878
2907879
2907880
2909596
2909636
2909969
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Voltage protection level
(kV)
Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal voltage AC
(V)
Nominal voltage DC
(V)
Max. continuous voltage DC
(V)

63.85 €

3 7 Days 1.535020240--

79.35 €

3 25 Days 1.526420240--

63.85 €

3 9 Days 0.8517520120--

79.35 €

3 9 Days 0.9515020120--

78.90 €

3 11 Days 0.57520-6075

78.90 €

3 11 Days 0.8515020-120150

78.90 €

3 11 Days 1.525020-220250

78.90 €

3 11 Days 1.545020-400450

94.30 €

2 9 Days 1.535010240--

105.30 €

2 9 Days 1.526440240--

74.10 €

3 9 Days 1.944020400--

Loading...

  1. 1

Basic information

Mounting method On basic element With remote signalling contact true Number of conductors (without earthing) -
Construction size 1 modular spacing Category type 2 true Voltage protection level L-N(kV) -
Signalling at the device Optic Degree of protection (IP) - Max. PV-voltage(V) -
Voltage protection level N-PE(kV) - Integrated backup fuse false Max. conductor cross section solid (solid, stranded)(mm²) -
Max. conductor cross section flexible (fine-strand)(mm²) - System configuration DC - System configuration IT -
System configuration TN - System configuration TN-C - System configuration TN-S -
System configuration TT - System configuration other - System configuration TN-C-S -
Max. discharge surge current (8/20)(kA) - Short-circuit breaking capacity (Isccr)(kA) -

Tech Support