Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Mounting method | - | Connection 1 | - | Frequency(MHz) | -|- |
---|---|---|---|---|---|
Lightning impulse current (10/350 µs)(kA) | - | With remote signalling contact | false | Limiting frequency(MHz) | - |
Explosion-tested version | false | Max. continuous voltage AC(V) | - | Nominal discharge surge current (8/20)(kA) | - |
Nominal load current(A) | - | Nominal voltage AC(V) | -|- | Nominal voltage DC(V) | -|- |
Voltage protection level core/core(V) | - | Voltage protection level core/earth(V) | - | Signalling at the device | None |
Max. continuous voltage DC(V) | - | Voltage protection level core/signal ground(V) | - | Voltage protection level signal ground/protective ground(V) | - |
Pro-active thermo-control | false |