Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2905638 |
2905639 |
2905640 |
2905641 |
2906292 |
2906293 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | With remote signalling contact | Voltage protection level (kV) | Max. continuous voltage DC (V) | |
---|---|---|---|---|---|---|---|---|
341.80 € | 1 | 18 Days | true | 3.3 | 1000 | |||
284.10 € | 1 | 7 Days | false | 3.3 | 1000 | |||
372.70 € | 1 | 7 Days | true | 4.5 | 1500 | |||
365.20 € | 1 | 7 Days | false | 4.5 | 1500 | |||
341.80 € | 1 | 18 Days | true | 2.9 | 800 | |||
284.10 € | 1 | 18 Days | false | 2.9 | 800 |
Loading...
Mounting method | DIN rail (top hat rail) 35 mm | Lightning impulse current (10/350 µs)(kA) | 6.25 | Number of conductors (without earthing) | - |
---|---|---|---|---|---|
Construction size | 4 modular spacing | Suitable for outdoor use | - | Exhausting | false |
Follow current extinguishing capability(kA) | - | Max. continuous voltage AC(V) | - | Nominal discharge surge current (8/20)(kA) | 20 |
Nominal voltage AC(V) | - | Nominal voltage DC(V) | - | Category type 1 | true |
Voltage protection level L-N(kV) | - | Signalling at the device | Optic | Degree of protection (IP) | - |
Voltage protection level N-PE(kV) | - | Integrated backup fuse | - | Max. conductor cross section solid (solid, stranded)(mm²) | - |
Max. conductor cross section flexible (fine-strand)(mm²) | 35 | Voltage protection level (DC+ - DC-)(kV) | - | Voltage protection level (DC+/DC- - PE)(kV) | - |
Specific energy (W/R)(kJ/Ohm) | - | System configuration DC | true | System configuration IT | - |
System configuration TN | - | System configuration TN-C | - | System configuration TN-S | - |
System configuration TT | - | System configuration other | - | System configuration TN-C-S | BAA318 |