Configure
  • Type

    Assembly tool, PSM-HCS

    Part number:

    Still undefined. 6 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Application

    Type of accessory

    Construction

    For PCF/HCS-fibres 230 µm

    For multimode 125 µm

    For POF-fibres 1000 µm

    For single mode 125 µm

    Minimum order quantity
    -
    Other
    -
    -
    -
    -
    -
    1 pieces
    -
    Other
    -
    -
    -
    -
    -
    1 pieces
    -
    Other
    -
    -
    -
    -
    -
    1 pieces
    -
    Other
    -
    -
    -
    -
    -
    1 pieces
    -
    -
    -
    -
    -
    -
    -
    1 pieces
    -
    Other
    -
    -
    -
    -
    -
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    2,597.22 €
    ( 3,090.69 € )
    8 working days
    5,102.05 €
    ( 6,071.44 € )
    43 working days
    2,701.18 €
    ( 3,214.40 € )
    43 working days
    5,104.29 €
    ( 6,074.11 € )
    21 working days
    2,403.35 €
    ( 2,859.99 € )
    9 working days
    5,206.38 €
    ( 6,195.59 € )
    37 working days