Network cable, NBC-FSDBP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1417755
1417827
1417934
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)

86.96 €

50 35 Days 6

51.64 €

50 21 Days 0.3

52.59 €

4 40 Days 0.4

Loading...

  1. 1

Basic information

Halogen free - Cable type SF/UTP Pin assignment 1:1
Colour outer sheath Other Category Other AWG-size -
Anti-kink sleeve Moulded-on Type of connector connection 1 Other Type of connector connection 2 RJ45 8(4)
Cable construction Other Fire retardant version - Colour anti-kink sleeve -
Locking lever false NVP value(%) - Oil resistant (acc. EN 60811-404) -

Tech Support