Configure
  • Type
    • Est. shipping days
      • All
      • Within 7 working days

    Cable gland, G-INS-PG

    Part number:

    Still undefined. 6 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Thread length

    (mm)

    Wrench width

    (mm)

    Working temperature

    (°C)

    Hexagon angular dimension

    (mm)

    Suitable for cable diameter

    (mm)

    Degree of protection (IP)

    Minimum order quantity
    8
    19
    -20|100
    21.6
    4|8
    IP68
    250 pieces
    10
    27
    -20|100
    30.8
    10|14
    IP68
    190 pieces
    7.2
    30
    -40|100
    33
    13|18
    -
    25 pieces
    8
    40
    -40|100
    44.5
    18|25
    IP68
    15 pieces
    8
    19
    -20|100
    21.6
    4|8
    IP68
    260 pieces
    8
    22
    -20|100
    25
    5|10
    IP68
    240 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    0.72 €
    ( 0.86 € )
    7 working days
    0.98 €
    ( 1.17 € )
    7 working days
    8.72 €
    ( 10.38 € )
    7 working days
    14.31 €
    ( 17.03 € )
    7 working days
    0.70 €
    ( 0.83 € )
    7 working days
    0.76 €
    ( 0.90 € )
    7 working days