Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1419021
Width(mm) | - | Height(mm) | - | Depth(mm) | - |
---|---|---|---|---|---|
Rated voltage(V) | 72 | With wire protection | false | Number of poles | 8 |
Contact type | - | Ambient temperature(°C) | -25|70 | Operation temperature(°C) | -|- |
Inflammability class of insulation material acc. with UL94 | - | Rated surge voltage(kV) | 1 | Type of electric connection | - |
Material of contact surface | Other | Over voltage category | - | Pollution degree | - |
Diameter plug-in contact(mm) | - | Contact insert without contacts | false | Connectable conductor cross section solid-core(mm²) | -|- |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- | Connectable conductor cross section multi-wired(mm²) | -|- |
With protective conductor | false | Material contact | Other | Material connector of connector insert | Thermoplastic |
Rated current In(A) | - | Material of contact insert | - | Min. number of insertion cycles | - |
Number of power contacts | - | Number of control contacts | - |
This page is RJ45 Socket insert, CUC-K, part number 1419021.
You can find the detail information about specifications and dimensions on part number 1419021.