Panel feed-through, QPD W

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1423966
1423968
1423974
1423975
1423976
1423977
1423979
1423980
1423981
1423982
1423983
1423984
1423985
1423986
1424001
1424002
1424004
1424006
1424010
1424011
1582575
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Halogen free Height
(mm)
Number of poles Length
(mm)
Mechanical coding Pole codification Colour coding/contact insert Colour of the separate adapter piece

19.69 €

10 68 Days 30true30447.7false1, 2, 3, PEGreyOther

18.32 €

10 68 Days 30true30450false1, 2, 3, PEGreyOther

25.08 €

8 7 Days 30true30462false1, 2, 3, PEBlackBlack

22.33 €

9 7 Days 30true30462false1, 2, 3, PEBlackBlack

12.88 €

15 7 Days 30true30463false1, 2, 3, PEBlackBlack

21.07 €

9 7 Days 30true30467.5false1, 2, 3, PEBlackBlack

25.08 €

8 7 Days 30true30462false1, 2, 3, PEBlackBlack

22.33 €

9 7 Days 30true30462false1, 2, 3, PEBlackBlack

12.88 €

15 7 Days 30true30463false1, 2, 3, PEBlackBlack

21.07 €

9 7 Days 30true30467.5false1, 2, 3, PEBlackBlack

19.69 €

10 26 Days 30true30447.7false1, 2, 3, PEBlackOther

22.33 €

9 7 Days 30true30447.7false1, 2, 3, PEBlackOther

18.37 €

10 7 Days 30true30450false1, 2, 3, PEBlackOther

10.16 €

18 7 Days 30true30447.7false1, 2, 3, PEBlackOther

10.16 €

18 19 Days 30true30463false-GreyOther

21.07 €

9 19 Days 30true30467.5false-GreyOther

22.33 €

9 7 Days 30true30462false-GreyOther

21.07 €

9 7 Days 30true30467.5false-GreyOther

12.88 €

15 19 Days 30true30447.7false-GreyOther

18.32 €

10 7 Days 30true30450false-GreyOther

15.00 €

13 68 Days 34.6false34.6571.8true-GreyOther

Loading...

  1. 1

Basic information

Contact material Other Model - Connection type -
Colour housing - Locking mechanism - Rated current(A) 20
Rated voltage(V) 690 Material housing Other Surface finish contacts Silver-plated
Pollution degree - Angle of plug - Rated surge voltage(kV) 6
Continuity resistor(mOhm) - Connection size thread M25 Angle of inclination(°) -|-
Degree of protection (IP) IP66 Number of connections per pole 1 Fire load(kWh) -
Built-in version - Connection cross section (fine-strand)(mm²) -|- Connection cross section (solid-core)(mm²) -|-
Max. continuous temperature resistance contact part(°C) - Max. continuous temperature resistance strain relief(°C) - Length soldering pin(mm) -
Wall thickness housing(mm) -

Tech Support