Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2203328 |
2203329 |
2203330 |
2203331 |
2203332 |
2203333 |
2203334 |
2203335 |
2203337 |
2203340 |
2203343 |
2203345 |
2203443 |
2203444 |
2203445 |
2203446 |
2203447 |
2203448 |
2203450 |
2203451 |
2203453 |
2203454 |
2203455 |
2203456 |
2203457 |
2203458 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Width (mm) | Height (mm) | Depth (mm) | RAL-number | Modular spacing (MW) | With screening | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
35.38 € | 6 | 7 Days | Other | 125 | 87 | 47 | 7035 | 0.125 | false | |||
35.38 € | 6 | 7 Days | Black | 125 | 87 | 47 | 9005 | 0.125 | - | |||
39.07 € | 5 | 7 Days | Black | 125 | 87 | 67 | 9005 | 0.125 | - | |||
39.07 € | 5 | 7 Days | Other | 125 | 87 | 67 | 7035 | 0.125 | false | |||
42.82 € | 5 | 7 Days | Other | 145 | 125 | 47 | 7035 | 0.145 | false | |||
42.82 € | 5 | 7 Days | Black | 145 | 125 | 47 | 9005 | 0.145 | - | |||
46.52 € | 4 | 7 Days | Other | 145 | 125 | 67 | 7035 | 0.145 | false | |||
46.52 € | 4 | 7 Days | Black | 145 | 125 | 67 | 9005 | 0.145 | - | |||
52.75 € | 4 | 7 Days | Black | 195 | 145 | 47 | 9005 | 0.195 | - | |||
56.44 € | 4 | 7 Days | Black | 195 | 145 | 67 | 9005 | 0.195 | - | |||
63.25 € | 3 | 7 Days | Black | 237 | 195 | 47 | 9005 | 0.237 | - | |||
67.00 € | 3 | 7 Days | Black | 237 | 195 | 67 | 9005 | 0.237 | - | |||
35.38 € | 6 | 7 Days | Other | 125 | 87 | 47 | 7035 | 0.125 | - | |||
35.38 € | 6 | 7 Days | Black | 125 | 87 | 47 | 9005 | 0.125 | - | |||
39.07 € | 5 | 7 Days | Other | 125 | 87 | 67 | 7035 | 0.125 | - | |||
39.07 € | 5 | 7 Days | Black | 125 | 87 | 67 | 9005 | 0.125 | - | |||
42.82 € | 5 | 7 Days | Other | 145 | 125 | 47 | 7035 | 0.145 | - | |||
42.82 € | 5 | 7 Days | Black | 145 | 125 | 47 | 9005 | 0.145 | - | |||
46.52 € | 4 | 7 Days | Other | 145 | 125 | 67 | 7035 | 0.145 | - | |||
46.52 € | 4 | 7 Days | Black | 145 | 125 | 67 | 9005 | 0.145 | - | |||
52.75 € | 4 | 7 Days | Other | 195 | 145 | 47 | 7035 | 0.195 | - | |||
52.75 € | 4 | 7 Days | Other | 195 | 145 | 67 | 7035 | 0.195 | - | |||
63.25 € | 3 | 7 Days | Other | 237 | 195 | 47 | 7035 | 0.237 | - | |||
63.25 € | 3 | 7 Days | Black | 237 | 195 | 47 | 9005 | 0.237 | - | |||
67.00 € | 3 | 7 Days | Other | 237 | 195 | 67 | 7035 | 0.237 | - | |||
67.00 € | 3 | 7 Days | Black | 237 | 195 | 67 | 9005 | 0.237 | - |
Loading...
Material | Plastic | Operation temperature(°C) | -40|100 | Type of enclosure | - |
---|---|---|---|---|---|
With integrated PCB-mounting connection system | - | Side-by-side housing | - | Rail mounting possible | false |
Wall mounting possible | false | Degree of protection (IP) | - | Surface finishing | - |
With ventilation slots | - | Degree of protection (NEMA) | - |