Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Material | Width (mm) | Depth (mm) | Modular spacing (MW) | With screening | |
---|---|---|---|---|---|---|---|---|---|---|---|
4.30 € | 50 | 98 Days | Other | - | 22.6 | 87.3 | - | - | |||
4.30 € | 50 | 98 Days | Black | - | 22.6 | 87.3 | - | - | |||
4.96 € | 40 | 70 Days | Other | - | 45.1 | 87.3 | - | - | |||
4.96 € | 40 | 98 Days | Black | - | 45.1 | 87.3 | - | - | |||
5.30 € | 40 | 98 Days | Other | - | 67.6 | 87.3 | - | - | |||
5.30 € | 40 | 98 Days | Black | - | 67.6 | 87.3 | - | - | |||
5.98 € | 40 | 7 Days | Other | - | 90.1 | 87.3 | - | - | |||
5.98 € | 40 | 98 Days | Black | - | 90.1 | 87.3 | - | - | |||
4.35 € | 50 | 98 Days | Other | - | 35.1 | 87.3 | - | - | |||
4.35 € | 50 | 98 Days | Black | - | 35.1 | 87.3 | - | - | |||
4.97 € | 40 | 98 Days | Other | - | 52.6 | 87.3 | - | - | |||
4.97 € | 40 | 98 Days | Black | - | 52.6 | 87.3 | - | - | |||
5.62 € | 40 | 98 Days | Other | - | 70.1 | 87.3 | - | - | |||
3.83 € | 50 | 98 Days | Black | - | 70.1 | 87.3 | - | - | |||
2.53 € | 80 | 7 Days | Other | - | 22.6 | 30.3 | - | - | |||
2.53 € | 80 | 98 Days | Black | - | 22.6 | 30.3 | - | - | |||
4.11 € | 50 | 98 Days | Black | - | 70.1 | 30.3 | - | - | |||
4.11 € | 50 | 98 Days | Other | - | 70.1 | 30.3 | - | - | |||
3.46 € | 60 | 98 Days | Black | - | 52.6 | 30.3 | - | - | |||
3.46 € | 60 | 75 Days | Other | - | 52.6 | 30.3 | - | - | |||
2.84 € | 70 | 98 Days | Black | - | 35.1 | 30.3 | - | - | |||
2.84 € | 70 | 98 Days | Other | - | 35.1 | 30.3 | - | - | |||
4.41 € | 50 | 98 Days | Black | - | 90.1 | 30.3 | - | - | |||
4.41 € | 50 | 98 Days | Other | - | 90.1 | 30.3 | - | - | |||
3.78 € | 50 | 98 Days | Black | - | 67.6 | 30.3 | - | - | |||
3.78 € | 50 | 98 Days | Other | - | 67.6 | 30.3 | - | - | |||
3.15 € | 60 | 98 Days | Black | - | 45.1 | 30.3 | - | - | |||
3.15 € | 60 | 98 Days | Other | - | 45.1 | 30.3 | - | - | |||
2.63 € | 70 | 7 Days | Other | Other | 45.1 | 30.3 | 0.045 | false | |||
2.63 € | 70 | 7 Days | Black | Other | 45.1 | 30.3 | 0.045 | false | |||
3.15 € | 60 | 7 Days | Other | Other | 67.6 | 30.3 | 0.0675 | false | |||
3.15 € | 60 | 7 Days | Black | Other | 67.6 | 30.3 | 0.0675 | false | |||
3.67 € | 50 | 7 Days | Other | Other | 90.1 | 30.3 | 0.09 | false | |||
3.67 € | 50 | 7 Days | Black | Other | 90.1 | 30.3 | 0.09 | false | |||
2.14 € | 90 | 7 Days | Other | Other | 22.6 | 30.3 | 0.0225 | false | |||
2.14 € | 90 | 7 Days | Black | Other | 22.6 | 30.3 | 0.0225 | false | |||
3.37 € | 60 | 7 Days | Other | Other | 22.6 | 87.3 | 0.0225 | false | |||
3.37 € | 60 | 7 Days | Black | Other | 22.6 | 87.3 | 0.0225 | false | |||
3.89 € | 50 | 7 Days | Other | Other | 45.1 | 87.3 | 0.045 | false | |||
3.89 € | 50 | 98 Days | Black | Other | 45.1 | 87.3 | 0.045 | false | |||
4.41 € | 50 | 7 Days | Other | Other | 67.6 | 87.3 | 0.0675 | false | |||
4.41 € | 50 | 98 Days | Black | Other | 67.6 | 87.3 | 0.0675 | false | |||
4.98 € | 40 | 7 Days | Other | Other | 90.1 | 87.3 | 0.09 | false | |||
4.98 € | 40 | 7 Days | Black | Other | 90.1 | 87.3 | 0.09 | false | |||
3.61 € | 60 | 7 Days | Other | Other | 35.1 | 87.3 | 0.035 | false | |||
3.61 € | 60 | 7 Days | Black | Other | 35.1 | 87.3 | 0.035 | false | |||
4.14 € | 50 | 98 Days | Black | Other | 52.6 | 87.3 | 0.0525 | false | |||
4.14 € | 50 | 7 Days | Other | Other | 52.6 | 87.3 | 0.0525 | false | |||
4.68 € | 40 | 98 Days | Other | Other | 70.1 | 87.3 | 0.07 | false | |||
4.68 € | 40 | 98 Days | Black | Other | 70.1 | 87.3 | 0.07 | false | |||
2.41 € | 80 | 7 Days | Other | Other | 35.1 | 30.3 | 0.035 | false | |||
2.41 € | 80 | 7 Days | Black | Other | 35.1 | 30.3 | 0.035 | false | |||
2.88 € | 70 | 7 Days | Other | Other | 52.6 | 30.3 | 0.0525 | false | |||
2.88 € | 70 | 7 Days | Black | Other | 52.6 | 30.3 | 0 | false | |||
3.41 € | 60 | 98 Days | Black | Other | 70.1 | 30.3 | 0 | false | |||
3.41 € | 60 | 7 Days | Other | Other | 70.1 | 30.3 | 0.07 | false | |||
3.37 € | 60 | 98 Days | Green | Other | 22.6 | 87.3 | 0.0225 | false |
Loading...
Height(mm) | 75 | RAL-number | - | Operation temperature(°C) | -40|80 |
---|---|---|---|---|---|
Type of enclosure | - | With integrated PCB-mounting connection system | - | Side-by-side housing | - |
Rail mounting possible | false | Wall mounting possible | false | Degree of protection (IP) | - |
Surface finishing | - | With ventilation slots | - | Degree of protection (NEMA) | - |