Passive module, UM-DELTA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5603253
5603254
5603256
5603257
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

294.30 €

1 98 Days

307.40 €

1 42 Days

235.00 €

1 84 Days

237.50 €

1 84 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Width(mm) 61 Height(mm) 126
Depth(mm) 71 Rated current(A) 0.05 Rated voltage(V) 24
Number of poles 16 Type of electrical connection, field-sided Screw connection Pollution degree -
Type of electrical connection, control sided Other

Tech Support