32-channel input relay module, UM-KS50

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2311111

Part Number
2311111
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,273.00 €

1 47 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Width(mm) 231 Height(mm) 128
Depth(mm) 58 Rated current(A) 0.009 Rated voltage(V) 24
Number of poles 50 Type of electrical connection, field-sided Other Pollution degree 2
Type of electrical connection, control sided Other

This page is 32-channel input relay module, UM-KS50, part number 2311111.
You can find the detail information about specifications and dimensions on part number 2311111.

Tech Support