Interface module, FLKM

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2909893
2909894
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Number of poles

269.40 €

1 75 Days 213.4550

164.20 €

2 33 Days 134.814

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Height(mm) 77 Depth(mm) 52.5
Rated current(A) 1 Rated voltage(V) 25 Type of electrical connection, field-sided Other
Pollution degree 2 Type of electrical connection, control sided Other

Tech Support