Interface module, VIP-2 / PT / HD SUB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2904268
2904272
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

79.10 €

3 Quote

79.10 €

3 7 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Width(mm) 46.9 Height(mm) 72.1
Depth(mm) 46.6 Rated current(A) 1 Rated voltage(V) 25
Number of poles 15 Type of electrical connection, field-sided Other Pollution degree 2
Type of electrical connection, control sided Other

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360