Passive module, FLKMS-KS40

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2314273
2314286
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

366.30 €

1 47 Days

198.10 €

1 47 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Width(mm) 215.5 Height(mm) 125.4
Depth(mm) 79.5 Rated current(A) 0.1 Rated voltage(V) 30
Number of poles 40 Type of electrical connection, field-sided Screw connection Pollution degree 2
Type of electrical connection, control sided Other

Tech Support