Housing, Box mounting base, HC-STA-D07 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1419233
1419234
1419241
1419253
1419267
1419268
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
With cable screw gland EMC-version Corrosion resistant Coating housing Position of the shackle

11.51 €

16 7 Days 41.61falsetruetrueUncoatedNone

12.25 €

15 7 Days 41.11falsetruetrueUncoatedCover

12.25 €

15 7 Days 41.11falsetruetrueUncoatedCover

11.51 €

16 7 Days 41.61falsetruetrueUncoatedCover

9.68 €

19 7 Days 41.35truefalse--Cover

10.50 €

18 7 Days 41truefalse--Cover

Loading...

  1. 1

Basic information

Width(mm) 38 UV resistant false Depth(mm) -
With hinged lid false Colour housing - Locking mechanism Single locking lever
Number of conduit inlets - Material housing Other Operation temperature(°C) -40|125
Inflammability class of insulation material acc. with UL94 Other Impact strength - With distance piece -
Number of openings - With sealing - Type of housing Socket case
Degree of protection (IP), mounted IP66 Material adapter plate - Position cable feed Sideways
Mounting method of the cable gland -

Tech Support