Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Width(mm) | 52 | UV resistant | false | Depth(mm) | - |
---|---|---|---|---|---|
With hinged lid | false | Colour housing | - | Locking mechanism | Single locking lever |
Number of conduit inlets | - | Material housing | Other | Operation temperature(°C) | -40|125 |
Inflammability class of insulation material acc. with UL94 | Other | Impact strength | - | With distance piece | - |
Number of openings | - | With sealing | - | Type of housing | Other |
Degree of protection (IP), mounted | IP66 | Material adapter plate | - | Position cable feed | Other |
Position of the shackle | Cover | Mounting method of the cable gland | - |