Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Width(mm) | 96.11 | UV resistant | false | Depth(mm) | - |
---|---|---|---|---|---|
With hinged lid | false | Colour housing | - | Locking mechanism | Double locking levers |
Number of conduit inlets | - | With cable screw gland | false | EMC-version | true |
Corrosion resistant | true | Material housing | Other | Coating housing | Uncoated |
Operation temperature(°C) | -40|125 | Inflammability class of insulation material acc. with UL94 | Other | Impact strength | - |
With distance piece | - | Number of openings | - | With sealing | - |
Type of housing | Socket case | Degree of protection (IP), mounted | IP66 | Material adapter plate | - |
Position cable feed | Sideways | Position of the shackle | Cover | Mounting method of the cable gland | - |