Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Mounting method | Snap mounting support rail | Width(mm) | 6.2 | Height(mm) | 109.81 |
---|---|---|---|---|---|
Depth(mm) | 119.2 | Switching current(A) | 0.005 | Number of channels | 1 |
Power consumption(W) | 0.45 | Switching power(VA) | 0.45 | Type of power supply | Other |
Suitable for safety functions | false | Operation temperature(°C) | -40|70 | Switching voltage(V) | - |
Switching frequency(Hz) | 5000 | Degree of protection (IP) | IP20 | Number of inputs, according to NAMUR | 1 |
Number of inputs, potential-free | 1 | Number of output circuits opto-coupler | 0 | Number of output circuits relays normally open contact | 2 |
Number of output circuits relays change-over contact | 0 | Number of output circuits transistor antivalent | 0 | Number of output circuits transistor npn | 0 |
Number of output circuits transistor pnp | 2 | Number of output circuits transistor potential-free | 2 | Rated operation frequency(Hz) | -|- |
Rated supply voltage at AC(V) | -|- | Rated supply voltage at DC(V) | 9.6|30 | Inherently safe according to EN 60947-5-6 NAMUR | false |
Primary voltage tolerance(%) | - | Galvanic separation between output to output | true | Galvanic separation between input and output | true |
Galvanic separation between inputs | false | Galvanic separation between supply voltage and all other current circuits | true | Construction type of device | Built-in device |
Performance level acc. EN ISO 13849-1 | None | Malfunction message output | - | SIL according to IEC 61508 | - |