Monitoring relay, EMD-SL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2905597

Part Number
2905597
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

150.80 €

2 7 Days

Loading...

  1. 1

Basic information

Width(mm) 22.5 Height(mm) 90 Depth(mm) 113
Voltage measurement range(V) -|- With detachable clamps - Phase sequence monitoring true
Phase failure detection true Function under voltage detection false Function over voltage detection -
Phase imbalance monitoring true Type of electric connection Screw connection Rated control supply voltage Us at AC 50HZ(V) -|-
Rated control supply voltage Us at AC 60HZ(V) -|- Rated control supply voltage Us at DC(V) -|- Max. permitted delay-on energization time(s) -
Min. adjustable delay-on energization time(s) - Max. permitted off-delay time(s) - Min. adjustable off-delay time(s) -
Voltage type for actuating - Number of contacts as normally closed contact - Number of contacts as normally open contact -
Number of contacts as change-over contact -

This page is Monitoring relay, EMD-SL, part number 2905597.
You can find the detail information about specifications and dimensions on part number 2905597.

Tech Support